Features
- Cryptographic Authentication
Device with Secure Hardware-Based Key Storage:
- Protected storage for symmetric key
- Hardware Support for MAC Generation
- Internal High-Quality NIST SP 800-90A/B/C True Random Number Generator (TRNG) (NIST Certified)
- Extensive Security Measures Against Attacks
- Strong Physical Protection Mechanisms Against Invasive Attacks
- Field-Programmable EEPROM
- Single symmetric secret key
- 384-byte user memory
- 40-year data retention at +55℃
- Monotonic Counter with Max Count
Value of 10,000
- Counter can be attached to key for limited use
- Unique 72-Bit Serial Number
-
Interface: 100 kbps Pulse Width Modulated (PWM) SWI
- Parasitically Powered through SIO Signal. Input Range 2.5 to 5.5 volts
- 130 nA Nominal Sleep Current
- Human Body Model (HBM) ESD: >7 kV
-
Packaging Options:
- 2-Lead VSFN 2 mm x 2.35 mm Contact Package
- 2-Lead XSFN 5 mm x 3.5 mm Contact Package (Contact Sales for Information)