7 Product Identification System

To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.

Device:

SHA106: Cryptographic Co-processor with Secure Hardware-based Key Storage

Package OptionsMC2-Pad VSFN 2 mm x 2.35 mm Contact Package
MX2-Pad XSFN 5 mm x 3.5 mm Contact Package
Temperature RangeVExtended Industrial Temperature Range. -40℃ to 105℃
I/O TypeCZSingle Wire Interface
Carrier TypeBBulk units in Canister
Examples:
  • SHA106-MCVCZ-B: 2-Pad VSFN Contact package, Singe-Wire, Bulk, 10,000 devices per canister
  • SHA106-MXVCZ-B: 2-Pad XSFN Contact Sales for more information
Note:
  1. Carrier Type identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package.
  2. Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.