1 Relevant Devices
This section lists the relevant devices for this document. The following figure shows various family devices, laying out pin count variants and memory sizes:
- Vertical migration upwards is possible without code modification, as these devices are pin-compatible and provide the same or more features. Downward migration on the AVR EB series devices may require code modification due to fewer available instances of some peripherals.
- Horizontal migration to the left reduces the pin count and the available features
- Devices with different Flash memory sizes usually have different SRAM and EEPROM