1.2.8.13 WDRV_WINC_SocketRegisterResolverCallback Function
C
WDRV_WINC_STATUS WDRV_WINC_SocketRegisterResolverCallback ( DRV_HANDLE handle, tpfAppResolveCb pfAppResolveCb )
Summary
Register an event callback for DNS resolver events.
Description
DNS resolver events are dispatched to the application via this callback.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| handle | Client handle obtained by a call to WDRV_WINC_Open. |
| pfAppResolveCb | Function pointer to event callback handler. |
Returns
WDRV_WINC_STATUS_OK - Callback registered.
WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
None.