8.1 Adjustable Output Voltage Calculations

To calculate the resistor divider values for the MCP16364/5/6, the equation below can be used. RTOP is connected to VOUT, RBOT is connected to GND, and both are connected to the FB input pin.

Equation 8-1. Resistor Divider Values
RTOP=RBOT×VOUTVFB−1

3.3V Output Example

VOUT_target=3.3V
VFB=0.8V
RBOT=10 kΩ
RTOP=31.25 kΩ 
(Standard Value = 31.6 kΩ)

The gain of the transconductance error amplifier is determined by its internal impedance, and the external resistor divider does not affect the system gain. Therefore, a wide range of resistor values can be used for the feedback network. It is recommended to use feedback resistors with 1% tolerance or better for improved accuracy. To enhance efficiency at light loads, larger resistor values are preferred; however, excessively high values may increase susceptibility to noise.