12 Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
| Device*: | MCP16364/5/6 | 48V Input, 1A Output, 2.2 MHz Switching Frequency, Integrated Switch Step-Down Regulator Device |
| Tape and Reel Option (1): | (Blank) | = Standard Packing (Tube) — 120/Tube |
| T | = Tape and Reel — 3300/Reel | |
| Temperature: | E | = -40°C to +125°C (Extended) |
| Package Type: | Q8B | = 8-Lead 3 mm x 3 mm x 1 mm VDFN |
| Qualification: | (Blank) | = Standard Part |
| VAO | = AEC-Q100 Automotive Qualified | |
| VXX | = AEC-Q100 Automotive Qualified, custom device, additional terms or conditions may apply | |
| *Device Options: | MCP16364 | = PFM/PWM, Fixed 2.2 MHz Switching Frequency |
| MCP16365 | = PWM Only, Fixed 2.2 MHz Switching Frequency | |
| MCP16366 | = PWM Only, 2.2 MHz +10% Frequency Dithering |
- MCP16364T-E/Q8B: PFM/PWM, Fixed 2.2 MHz Switching Frequency, Tape and Reel, Extended Temperature, 8-Lead VDFN Package
- MCP16365T-E/Q8B: PWM Only, Fixed 2.2 MHz Switching Frequency, Tape and Reel, Extended Temperature, 8-Lead VDFN Package
- MCP16366T-E/Q8B: PWM Only, 2.2 MHz +10% Frequency Dithering, Tape and Reel, Extended Temperature, 8-Lead VDFN Package
- MCP16364-E/Q8BVAO: 48V Input, 1 A Output, PFM/PWM, Fixed 2.2 MHz Switching Frequency, Tube, Extended Temperature Range, 8-Lead VDFN Package, AEC-Q100 Automotive Qualified
- MCP16365-E/Q8BVAO: 48V Input, 1 A Output, PWM Only, Fixed 2.2 MHz Switching Frequency, Tube, Extended Temperature Range, 8-Lead VDFN Package, AEC-Q100 Automotive Qualified
- MCP16366T-E/Q8BVAO: 48V Input, 1 A Output, PWM Only, 2.2 MHz +10% Frequency Dithering, Tape and Reel, Extended Temperature Range, 8-Lead VDFN Package, AEC-Q100 Automotive Qualified
Note: Tape and Reel identifier only appears in the catalog part number
description. This identifier is used for ordering purposes and is not printed on the device
package. Check with your Microchip sales office for package availability for the Tape and
Reel option.