1.4 Acronyms and Abbreviations
| Acronyms/Abbreviations | Description |
|---|---|
| ADR | Adaptive Data Rate |
| AES | Advanced Encryption Standard |
| ASF | Advanced Software Framework |
| DR | Data Rate |
| EIRP | Equivalent Isotropically Radiated Power |
| EU | Europe |
| ISM | Industrial Scientific and Medical |
| LoRa | Long Range |
| LoRaWAN | Long Range Wide Area Network |
| MLS | Microchip LoRaWAN Stack |
| NVM | Non-volatile Memory |
| OTAA | Over the Air Activation |
| PDS | Persistent Data Server |
| retx | Retransmissions |
| SW | Software |
| TX | Transmission |