2 Data Communication
The ATA8352 device has different system modes that can be used for data communication and ranging applications. Some of these modes are comparable with the Low Rate Pulse (LRP) modes defined in the IEEE802.15.4z-2020 standard (see Table 5-1).