Updated Data Streamer API
implementation to use UART Driver interface
Enabled Data Streamer to
automatically set UART baud rate to be 115200
Added support for 16-bit dsPIC
MCUs.
Added Analytics
v1.3.0
Refactored driver implementation of
the Data Streamer.
Updated API Documentation.
Updated module and device
compatibility.
v1.2.10
Added API Documentation.
Added Wait Transmitter to be ready
before sending data through UART.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.