| New feature | CC8SCRIP-20442 | Added support for dsPIC33A MCUs | All Supported Devices | v2.0.1 |
| Improvement | CC8SCRIP-19366 | Refactor Data Streamer API implementation to use UART driver Interface | All Supported Devices | v2.0.0 |
| Improvement | CC8SCRIP-12983 | Data Streamer to automatically set UART baud rate to be 115200 | All Supported Devices | v2.0.0 |
| New feature | CC8SCRIP-15287 | Data streamer support for dsPIC device family | All Supported Devices | v2.0.0 |
| New feature | CC8SCRIP-17509 | Add Analytics for Data Streamer Library | All Supported Devices | v2.0.0 |