1.2 Recommended Reading
This user's guide describes how to use MPLAB PICkit 5 In-Circuit Debugger. Other useful documents are listed below. The following Microchip documents are available and recommended as supplemental reference resources.
Multi-Tool Design Advisory (DS51764)
Please read this first! This document contains important information about operational issues that should be considered when using the MPLAB PICkit 5 In-Circuit Debugger with your target design.
MPLAB X IDE Online Help
This is an essential document to be used with any Microchip hardware tool.
This is an extensive help file for the MPLAB X IDE. It includes an overview of embedded systems, installation requirements, tutorials, details on creating new projects, setting build properties, debugging code, setting configuration bits, setting breakpoints, programming a device, etc. This help file is generally more up-to-date than the printable PDF of the user’s guide (DS-50002027) available as a free download at the MPLAB X IDE webpage.
Release Notes for MPLAB PICkit 5
For the latest information on using MPLAB PICkit 5 In-Circuit Debugger, find the release notes in MPLAB X IDE under Help>Release Notes. The release notes contain update information and known issues that may not be included in this user’s guide.
MPLAB PICkit 5 In-Circuit Debugger Quick Start Guide (DS-50003478)
This reference material shows you how to connect hardware and install software for the MPLAB PICkit 5 In-Circuit Debugger.