8.2.2 Debugger to Target Communication Error Actions
If the MPLAB PICkit 5 In-Circuit Debugger and the target device are not communicating with each other:
- Select Debug > Reset and then try the action again.
- Ensure that the cable(s) are of the correct length.