3 What’s New?
v6.1.4
- Bug fixes to the I2C PLIB firmware and MCC UI
v6.1.3
- Bug fixes to the I2C PLIB firmware and MCC UI
- Resolved all the required and mandatory MISRA violations and suppressed a few advisory MISRA violations
v6.1.2
- Fixed the last byte missing in the 256 bytes packet due to a long Interrupt Service Routine (ISR) time
v6.1.1
- Documentation updates
v6.1.0
- Added the I2C Host and I2C Client drivers with the respective basic user interfaces(UI) to facilitate migration across PIC®, AVR® and dsPIC® devices
For the full changelog, refer to: scf-pic8-i2c-v1.