| Bug Fix | M8PD-5167 | Removed the device specific warning and link to the Errata
DS80000870F | All supported devices |
| Bug Fix | M8PD-10837 | Revised the error handler to include missing checks on error flags,
which previously led to an incorrect error event generation | All supported devices |
| Bug Fix | M8PD-11437 | Fixed the I2C client to clear the ACKDT bit in I2CxCON1
after receiving a NACK from the host, which previously resulted in
disabled clock stretching for subsequent requests | All supported devices |
| Bug Fix | M8PD-12362 | Corrected I2CXPIR register clearing to only clear stop interrupt bit
on stop interrupt reception | All supported devices |