3.6.2.1.2 Bluetooth®
Use the standard UART interface at a 115200 baud rate to talk to the RN4678 Bluetooth module. Flow control is not used in the default firmware.
Use the standard UART interface at a 115200 baud rate to talk to the RN4678 Bluetooth module. Flow control is not used in the default firmware.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.