1.1 Features and Overview

  • Input Supply Range 1.8-5V
  • Built-in Bluetooth® RN4678 Module
  • ATSAMD21 Programmable Host Device
  • Level Shifter between Host MCU and External Touch Devices to Enable Tuning on All Voltage Rails
  • Communication Supports to PC for Visualization:
    • USB
    • Bluetooth
  • Communication Ports to Target Device:
    • UART
    • SPI
    • I2C
    • GPIO
  • Header to Connect Target Board
  • Header Option to the Kit as MCP2221A Breakout Module
  • LEDs for Comm’s Status