1.4.1 Mid-band Voltage Spike at Code 128 May Occur when DACAUTOEN Is Enabled and the Application Is Incrementing the DACxDATL Register from 127 to 129
When the DACAUTOEN bit is enabled, a voltage glitch on the DACxOUT pin may occur at code 128 when the application is incrementing the DACxDATL register from 127 to 129 and the alternate DACxOUT pin is either tied to GND or VDD. If the alternate pin is tied to VDD, the glitch will be positive; if the pin is tied to GND, the glitch will be negative.
Work around
None.
Affected Silicon Revisions
| B0 | B2 | B3 | B4 | ||||
| X | X |