Silicon Issue Summary
| Module | Feature | Item No. | Issue Summary | Affected Revisions | |||
|---|---|---|---|---|---|---|---|
| B0 | B2 | B3 | B4 | ||||
| Analog-to-Digital Converter with Computation (ADCC) | Double Sample Conversions | 1.1.1 | An unexpected acquisition time is added between the first and second conversions. | X | |||
| Analog-to-Digital Converter with Computation (ADCC) | Acquisition Time | 1.1.2 | Acquisition time cannot be changed through either the ADACQ or ADPRE registers. | X | X | ||
| Host Synchronous Serial Port (MSSP) | I2C Start and Stop Interrupt Function | 1.2.1 | A race condition can cause the Start and/or Stop flags to be set when I2C is enabled. | X | |||
| Configuration Words (CONFIG) | Sleep | 1.3.1 | Waking from Sleep may cause unexpected behavior. | X | |||
| Digital-to-Analog Converter (DAC) | DAC Auto Enable | 1.4.1 | Mid-band voltage spike at code 128 may occur when DACAUTOEN is enabled and the application is incrementing the DACxDATL register from 127 to 129. | X | X | ||
| Fixed Voltage Reference (FVR) | ADC Buffer | 1.5.1 | Power-down current (IPD) for the ADC FVR Buffer may be higher than the current data sheet limits. | X | |||
| 
                                                   Note: 
                                                  Only those issues indicated in the last column
                                                  apply to the current silicon revision. 
                                                 | |||||||