1 Relevant Devices
This section lists devices that are applicable to this document. The following figure shows the different family devices, pin count variants and flash memory sizes:
- Vertical migration upwards is possible without code modification, as these devices are pin-compatible and offer equivalent or enhanced features
- Horizontal migration to the left reduces the pin count and potentially the number of available features
- Devices with different flash memory sizes typically also have different SRAM and EEPROM

Note: This technical brief is relevant to 8-bit PIC devices that support Advanced Code Security features such as Program/Data Flash Write protection, PDID, and SAFLOCK.