3 Overview of Code Protection Features in 8-bit PIC Microcontrollers
The Program Flash Memory (PFM), Data Flash memory (DFM) or EEPROM and Configuration Bytes sections of 8-bit PIC microcontrollers contain the user’s proprietary application firmware, data and device configurations, which often require protection against unauthorized access and device malfunctioning.
The code protection features incorporated into 8-bit PIC microcontrollers effectively block any attempts to read or write to the program and data flash memory regions of a microcontroller.
The various sections of the device’s program memory can be categorized based on the type of data they store, read/write privileges, and level of protection offered by the 8-bit PIC microcontrollers.
Table 3-1 highlights the classification of 8-bit PIC microcontroller memory sections based on the type of data they store and the available protection features.
| Memory Region | Memory Section | Available Protection | Impact of Bulk Erase Operation |
|---|---|---|---|
| Program Flash Memory | Program Memory | Read and write | Completely erases the memory |
| Data Flash Memory | Data EEPROM | ||
| Configuration Bytes | Configuration Bytes | Write | |
| Program Flash Memory | User ID | No Protection | |
| Device Configurations | DIA | No Protection | No Effect |
| DCI | |||
| Dev ID | |||
| Rev ID |
Table 3-2 highlights the protection features available for the different sections of device memory in the 8-bit PIC microcontrollers.
| Memory Region | Memory Section | Type of Protection | Associated Configuration Bit | Prohibited Action | Remarks |
|---|---|---|---|---|---|
| Program Flash Memory | Boot Block | Write(1, 3) | WRTB | Write operation through ICSP and self-write operation | Bulk Erase operation through ICSP interface disable the read/ write protection |
| Code(2, 3) | CP | Read and write operations through ICSP | |||
| Application Block | Write(1, 3) | WRTAPP | Write operation through ICSP and self-write operation | ||
| Code(2, 3) | CP | Read and write operations through ICSP | |||
| SAF Block | Write(1, 3) | WRTSAF | Write operation through ICSP and self-write operation | ||
| Code(2, 3) | CP | Read and write operations through ICSP | |||
| Data Flash Memory | Data EEPROM | Write(1, 3) | WRTD | Write operation through ICSP and self-write operation | |
| Code(2, 3) | CPD | Read and write operations through ICSP | |||
| Configuration Bytes | Configuration Bytes | Write(1, 3) | WRTC | Write operation through ICSP and self-write operation |
- Self-write operation is not allowed.
- Self-write operation is allowed.
- Internal access through CPU to read the memory is allowed.
The code protection feature allows the device to be protected from unauthorized access. Both program memory protection (CP) and data memory protection (CPD) settings are referred to as code protection.
The CP Configuration bit protects the entire program memory
space from external read and write operations. When CP
= 0, external read and write operations of program memory are inhibited,
and a read will return all zeros. The CPU can continue to read the program memory,
regardless of the protection bit settings.
The CPD Configuration bit protects the entire data EEPROM memory
space from external read and write operations. When CPD
= 0, external read and write operations of the data EEPROM memory are
inhibited, and a read will return all zeros.
The CP and CPD settings are controlled independently. Self-writes and NVM read functions to the program memory are unaffected by any of the code protection settings.
The write protection configuration bits protect the respective memory sections from self-write operations. Any attempts to write to a protected location will set the WRERR bit.
The code protection (CP, CPD) and write protection (WRTAPP, WRTSAF, WRTD, WRTC, WRTB) settings can be disabled through a Bulk Erase operation, which will also erase all memory locations.