3.3.2 Electrical Characteristics - ATxmega128A3U
A clarification has been made for the electrical characteristics for ATxmega128A3U, removing all traces of 105°C characteristics.
The following tables are affected:
- Table 36-34 in the General Operating Conditions section
- Table 36-36 in the Current Consumption section
- Table 36-52 in the Flash and EEPROM Memory Characteristics section
Table 36-34 General Operating Conditions
| Symbol | Parameter | Condition | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| VCC | Power supply voltage | 1.60 | 3.6 | V | ||
| AVCC | Analog supply voltage | 1.60 | 3.6 | V | ||
| TA | Temperature range | 85°C | -40 | 85 | °C | |
| 105°C | -40 | 105 | ||||
| Tj | Junction temperature | 85°C | -40 | 105 | °C | |
| 105°C | -40 | 125 |
Table 36-36 Current Consumption For Active Mode And Sleep Modes
| Symbol | Parameter | Condition | Min. | Typ. | Max. | Units | ||
|---|---|---|---|---|---|---|---|---|
| ICC | Active power consumption(1) | 32 kHz, Ext. Clk | VCC = 1.8V | 60 | μA | |||
| VCC = 3.0V | 140 | |||||||
| 1 MHz, Ext. Clk | VCC = 1.8V | 280 | ||||||
| VCC = 3.0V | 600 | |||||||
| 2 MHz, Ext. Clk | VCC = 1.8V | 510 | 600 | |||||
| VCC = 3.0V | 1.1 | 1.5 | mA | |||||
| 32 MHz, Ext. Clk | 10.5 | 15 | ||||||
| Idle power consumption(1) | 32 kHz, Ext. Clk | VCC = 1.8V | 4.3 | μA | ||||
| VCC = 3.0V | 4.8 | |||||||
| 1 MHz, Ext. Clk | VCC = 1.8V | 78 | ||||||
| VCC = 3.0V | 147 | |||||||
| 2 MHz, Ext. Clk | VCC = 1.8V | 156 | 250 | |||||
| VCC = 3.0V | 293 | 600 | ||||||
| 32 MHz, Ext. Clk | 4.7 | 7 | mA | |||||
| ICC | Power-down power consumption | T = 25°C | VCC = 3.0V | 0.1 | 1.0 | μA | ||
| T = 85°C | 1.75 | 5.0 | ||||||
| T= 105°C | 4 | 8 | ||||||
| WDT and sampled BOD enabled, T = 25°C | VCC = 3.0V | 1.2 | 3.0 | |||||
| WDT and sampled BOD enabled, T = 85°C | 3.1 | 7 | ||||||
| WDT and sampled BOD enabled, T = 105°C | 5.3 | 10 | ||||||
| Power-save power consumption(2) | RTC from ULP clock, WDT and sampled BOD enabled, T = 25°C | VCC = 1.8V | 1.2 | μA | ||||
| VCC = 3.0V | 1.3 | |||||||
| RTC from 1.024 kHz low power 32.768 kHz TOSC, T = 25°C | VCC = 1.8V | 0.5 | 2 | |||||
| VCC = 3.0V | 0.7 | 2 | ||||||
| RTC from low power 32.768 kHz TOSC, T = 25°C | VCC = 1.8V | 0.9 | 3 | |||||
| VCC = 3.0V | 1.2 | 3.5 | ||||||
| Reset power consumption | Current through RESET pin subtracted | VCC = 3.0V | 150 | μA | ||||
Note:
- All Power Reduction Registers set.
- Maximum limits are based on characterization and not tested in production.
Table 36-52 Endurance And Data Retention
| Symbol | Parameter | Condition | Min. | Typ. | Max. | Units | |
|---|---|---|---|---|---|---|---|
| Flash | Write/Erase cycles | 25°C | 10K | Cycle | |||
| 85°C | 10K | ||||||
| 105°C | 2K | ||||||
| Data retention | 25°C | 100 | Year | ||||
| 85°C | 25 | ||||||
| 105°C | 10 | ||||||
| EEPROM | Write/Erase cycles | 25°C | 100K | Cycle | |||
| 85°C | 100K | ||||||
| 105°C | 30K | ||||||
| Data retention | 25°C | 100 | Year | ||||
| 85°C | 25 | ||||||
| 105°C | 10 | ||||||