4.2.2 Mechanical Switch
The PIC18F47Q10 Curiosity Nano board has one mechanical switch - a generic user-configurable switch. Pressing it will connect the I/O pin to ground (GND).
Tip: There is no externally connected pull-up resistor on the switch. The internal pull-up resistor on pin RE2 must be enabled to use the switch.
| PIC18F47Q10 Pin | Description | Shared Functionality |
|---|---|---|
| RE2 | User switch (SW0) | Edge connector, On-board debugger |