4.2.1 LED
One yellow user LED is available on the PIC18F47Q10 Curiosity Nano board. It can be controlled by either GPIO or PWM. Driving the connected I/O line to GND can also activate the LED.
| PIC18F47Q10 Pin | Function | Shared Functionality |
|---|---|---|
| RE0 | Yellow LED0 | Edge connector |