2.4 Initialization
The user must call addUsi_Init() at the beginning. If the port to be used is
different from the port defined in the PrjCfg.h
file, it must be configured before initializing the USI Host
with the function addUsiConfigurePort().