2.2 Configuration Header:
PrjCfg.h
The PrjCfg.h header file is used for the USI Host configuration, and
the user must include this file with the same name. In the USI Host repository there is
a file named PrjCfg.h with the example below:
#define NUM_PORTS 2
#define PORT_0 CONF_PORT(UART_TYPE,3, 115200, 4096, 4096)
#define PORT_1 CONF_PORT(UART_TYPE,4, 115200, 4096, 4096)
#define NUM_PROTOCOLS 3
#define USE_MNGP_PRIME_PORT 0
#define USE_PROTOCOL_PRIME_API 0
#define USE_PROTOCOL_SNIF_PRIME_PORT 0
/*#define USE_PROTOCOL_PHY_SERIAL_PRIME*/
/*#define USE_PROTOCOL_ADP_G3_PORT*/
/*#define USE_PROTOCOL_COORD_G3_PORT*/
/*#define USE_PROTOCOL_MAC_G3_PORT*/
/*#define USE_PROTOCOL_MM_AL_API*/
NUM_PORTS defines the number of ports to be used and users can use up to
4 ports. Ports can be configured in the header file with the macro CONF_PORT defined in
the PrjCfg.h file, where:- Type: Port type (UART_TYPE, USART_TYPE or COM_TYPE)
- Channel: COM port number
- Baudrate: Port speed
- txSize: Buffer size for transmission
- rxSize: Buffer size for reception
The port configuration can also be changed once the program is running, using
the function addUsi_ConfigurePort (uint8_t logPort, uint8_t commPort, uint32_t
speed).