Introduction

This document explains how to use the Microchip Metrology library, and it is considered as a complement of the PIC32CXMTx Metrology Reference Guide (DS50003461). It describes the calibration procedure as well as other complex features of the library, such as the waveform capture.

For additional information, refer to the full description of the registers of the “PIC32CXMTx Metrology Reference Guide (DS50003461)”.