6 Known Issues
| Issue ID | Description | Workaround | Affected Device Families |
|---|---|---|---|
| M8EX-765 | Data Streamer visualization is not available for AVR Mega devices. | Use other visualization options. | megaAVR-0 |
| M8EX-766 | Use Case 1: Find All Clients example is not available for tinyAVR devices | N/A |
|
| M8EX-767 | Polling implementation performance for all use cases is inconsistent for system clocks greater than 32MHz | Configure system clocks to be at 32MHz or slower |
|