4 Related Documentation
- For more information regarding the I2C Host Example Component, refer to: MCC Melody I2C Host Example Component for Curiosity Nano Explorer
- For information on how to run the Timer Example Code, refer to: MCC Melody I2C Host Example Component for Curiosity Nano Explorer: Running the Examples
- For information on the I2C Driver and its interfaces and APIs, refer to: