4.9 Floating-Point Instruction Description
| ABS | Absolute value of Fs | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | ABS.s | Fs, | Fd | ||||
| ABS.d | ||||||||
| Operands (.s): | Fs ∈ [F0 ... F31]; Fd ∈ [F0 ... F31] | |||||||
| Operands (.d): | Fs ∈ [F0, F2 ... F30]; Fd ∈ [F0, F2 ... F30] | |||||||
| Operation: | ABS Fs → Fd | |||||||
| Status Affected: | SUBO | |||||||
| Exceptions Possible: | SUBO | |||||||
| Encoding: | 1000 | 100P | zzdd | ddds | ssss | UUUU | UUUU | 0010 | 
| Description: | Clear the sign of the
                            contents of the source register Fs, and place the result in the
                            destination register Fd. The ‘P’ bit selects single (.s) or double precision (.d) operation. The ‘z’ bits select the target coprocessor. The
                                    ‘ The ‘  | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 1 | |||||||
| DP Execute Cycles: | 1 | |||||||
| Repetition Rate: | 1 | |||||||
| Example:1 | ABS.s | F0, F3 | ;Find absolute value of a number in F0 and store result in F3 | |||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F0 | 0x40800001 | -1.0000001 | F0 | 0x40800001 | ||
| F3 | 0x00000000 | F3 | 0x40800001 | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b00000000 | |||
| Example:2 | ABS.d F0, F2 | ;Find absolute of a number in F1:F0 and store result in F3:F2 | |||||
|---|---|---|---|---|---|---|---|
| Before execution | After execution | ||||||
| F1:F0 | 0x8000000000000001 | F1:F0 | 0x8000000000000001 | ||||
| F3:F2 | 0x0000000000000000 | F3:F2 | 0x0000000000000001 | ||||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b01000000(SUBO) | (SUBO) | |||
| ADD | Add Fb and Fs | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | ADD.s Fb, | Fs, | Fd | ||||
| ADD.d | ||||||||
| Operands (.s): | Fs ∈ [F0 ... F31]; Fb ∈ [F0 ... F31]; Fd ∈ [F0 ... F31] | |||||||
| Operands (.d): | Fs ∈ [F0, F2 ... F30]; Fb ∈ [F0, F2 ... F30]; Fd ∈ [F0, F2 ... F30] | |||||||
| Operation: | Fb + Fs → Fd | |||||||
| Status Affected: | SUBO, INX, UDF, OVF, INVAL (see Note 1) | |||||||
| Exceptions Possible: | SUBO, INX, UDF, OVF, INVAL | |||||||
| Encoding: | 1000 | 000P | zzdd | ddds | ssss | wwww | wUUU | 0010 | 
| Description: | Add the contents of the
                            source register Fb and the contents of the register Fs, then place the
                            result in the destination register Fd. (∞ + (-∞)) will result in distinguished qNaN and signal an INVAL exception. The ‘P’ bit selects single (.s) or double precision (.d) operation. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register. The ‘w’ bits select the base register. The ‘d’ bits select the destination register. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 2 | |||||||
| DP Execute Cycles: | 2 | |||||||
| Repetition Rate: | 1 | |||||||
| AND | AND Floating-Point Control/Status Register and Literal | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | AND | lit16, | FSR | ||||
| FCR | ||||||||
| FEAR | ||||||||
| Operand | lit16 ∈ [0 ... 65535] | |||||||
| Operation: | (FP special register[15:0]).AND.lit16 → FP special register[15:0] | |||||||
| Status Affected: | None (other than as a result of the instruction AND operation) | |||||||
| Exceptions Possible: | None | |||||||
| Encoding: | 1001 | 000U | zzss | kkkk | kkkk | kkkk | kkkk | 0010 | 
| Description: | Compute the AND of the lsw
                            contents of the selected floating-point coprocessor special register and
                            the literal operand, and write the result back into the lsw of the
                            selected register. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the floating-point coprocessor source register. The ‘k’ bits specify the 16-bit literal operand. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 | |||||||
| Execute Cycles: | 1 | |||||||
| Repetition Rate: | 1 | |||||||
| Example:1 | AND | #FFF8, FCR | ;FCR | 0x7 -> To clear INVAL, DIV0 and OVM masks | |||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| FCR | 0x00000300 | FCR | 0x00000307 | |||
| COS | Evaluate the Cosine of Fs | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | COS.s | Fs, | Fd | ||||
| Operands (.s): | Fs ∈ [F0 ... F31]; Fd ∈ [F0 ... F31] | |||||||
| Operation: | cos(Fs) → Fd | |||||||
| Status Affected: | SUBO, INX, UDF, INVAL (see Note 1) | |||||||
| Exceptions Possible: | SUBO, INX, UDF, INVAL | |||||||
| Encoding: | 1000 | 110P | zzdd | ddds | ssss | UUUU | UUUU | 0110 | 
| Description: | Calculate the cosine of the
                            contents of the source register Fs
(where Fs = [2πk + θ rads]), and
                            place the result in the destination register Fd. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register The ‘d’ bits select the destination register. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 4 | |||||||
| Repetition Rate: | 1 | |||||||
| Example:1 | COS.s | F0, F3 | ;Find Cosine of radians in F0 and store result in F3 | |||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F0 | 0x4016DB6E | F0 | 0x4016DB6E | |||
| F3 | 0x00000000 | F3 | 0xBF3530E2 | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b00000000 | |||
| Example:2 | COS.s | F0, F3 | ;Find Cosine of radians in F0 and store result in F3 | |||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F0 | 0xFF800000 | F0 | 0xFF800000 | |||
| F3 | 0x00000000 | F3 | 0x7FC00001 | (distinguished qNaN) | ||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b00000001 | (INVAL) | ||
| CPQ | Compare Fb with Fs, Quiet Signaling | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | CPQ.s | Fb, | Fs | ||||
| CPQ.d | ||||||||
| Operands (.s): | Fs ∈ [F0 ... F31]; Fb ∈ [F0 ... F31] | |||||||
| Operands (.d): | Fs ∈ [F0, F2 ... F30]; Fb ∈ [F0, F2 ... F30] | |||||||
| Operation: | Fb - Fs (with IEEE signaling predicates) | |||||||
| Status Affected: | LT, GT, EQ, UN, SUBO, INVAL (see Note 1) | |||||||
| Exceptions Possible: | SUBO, INVAL | |||||||
| Encoding: | 1000 | 101P | zzUU | UUUs | ssss | wwww | wUUU | 1010 | 
| Description: | Compare of the contents of
                            the source registers Fb and Fs (Fb - Fs) then set flags, but do not
                            store the result. An Invalid signaling exception will only be generated
                            if either source operand is a sNaN. A qNaN source operand will not
                            result in a signaling exception. If any source operand is a sNaN or qNaN, then set FSR.UN = 1. The LT, GT and EQ status bits are set depending on the result. The ‘P’ bit selects single (32-bit) or double precision (64-bit) operation. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register. The ‘w’ bits select the base register. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 1 | |||||||
| DP Execute Cycles: | 1 | |||||||
| Repetition Rate: | 1 | |||||||
| Example:1 | CPQ.s | F0, F3 | ;(Queit Signaling)Compare F0 and F3; update FSR[23:16] | |||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F0 | 0xFF7FFFFB | F0 | 0xFF7FFFFB | |||
| F3 | 0x80800001 | F3 | 0x80800001 | |||
| FSR[23:16] | 8'b00000000 | FSR[23:16] | 8'b00000100 | (LT) | ||
| Example:2 | CPQ.d | F0, F2 | ;(Queit Signaling)Compare F1:F0 and F3:F2; update FSR[23:16] | |||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F1:F0 | 0xFFF800000000000E | F1:F0 | 0xFFF800000000000E | |||
| F3:F2 | 0xFFF8000000000008 | F3:F2 | 0xFFF8000000000008 | |||
| FSR[23:16] | 8'b00000000 | FSR[23:16] | 8'b00000001 | (UN) | ||
| FSR[7:0] | 8'b00000000 | FSR[23:16] | 8'b00000000 | |||
| CPS | Compare Fb with Fs, Signaling | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | CPS.s | Fb, | Fs | ||||
| CPS.d | ||||||||
| Operands (.s): | Fs ∈ [F0 ... F31]; Fb ∈ [F0 ... F31] | |||||||
| Operands (.d): | Fs ∈ [F0, F2 ... F30]; Fb ∈ [F0, F2 ... F30] | |||||||
| Operation: | Fb - Fs (with IEEE signaling predicates) | |||||||
| Status Affected: | LT, GT, EQ, UN, SUBO, INVAL (see Note 1) | |||||||
| Exceptions Possible: | SUBO, INVAL | |||||||
| Encoding: | 1000 | 101P | zzUU | UUUs | ssss | wwww | wUUU | 1110 | 
| Description: | Compare of the contents of
                            the source registers Fb and Fs (Fb - Fs) then set flags, but do not
                            store the result. If either source operand is a sNaN or a qNaN, an
                            Invalid signaling exception will be generated. If any source operand is a sNaN or qNaN, then set FSR.UN = 1. The LT, GT and EQ status bits are set depending on the result. The ‘P’ bit selects single (32-bit) or double precision (64-bit) operation. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register. The ‘w’ bits select the base register. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 1 | |||||||
| DP Execute Cycles: | 1 | |||||||
| Repetition Rate: | 1 | |||||||
| Example:1 | CPS.s | F0, F3 | ;(Signaling)Compare F0 and F3 ; update FSR[23:16]  | |||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F0 | 0xFF7FFFFB | F0 | 0xFF7FFFFB | |||
| F3 | 0x80800001 | F3 | 0x80800001 | |||
| FSR[23:16] | 8'b00000000 | FSR[23:16] | 8'b00000100 | (LT) | ||
| Example:2 | CPS.d | F0, F2 | ;(Signaling)Compare F1:F0 and F3:F2 ; update FSR[23:16]  | |||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F1:F0 | 0xFFF800000000000E | F1:F0 | 0xFFF800000000000E | |||
| F3:F2 | 0xFFF8000000000008 | F3:F2 | 0xFFF8000000000008 | |||
| FSR[23:16] | 8'b00000000 | FSR[23:16] | 8'b00000001 | (UN) | ||
| FSR[7:0] | 8'b00000000 | FSR[23:16] | 8'b00000001 | (INVAL) | ||
| DI2F | Convert Double Word (64-bit) Integer to Floating Point | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | DI2F.s{rnd} | Fs, | Fd | ||||
| DI2F.d{rnd} | ||||||||
| Operands (.s): | Fs ∈ [F0, F2 ... F30]; Fd ∈ [F0 ... F31]; rnd ∈ [e, z, p, n] | |||||||
| Operands (.d): | Fs ∈ [F0, F2 ... F30]; Fd ∈ [F0, F2 ... F30]; rnd ∈ [e, z, p, n] | |||||||
| Operation: | Fs (integer) → Fd (float) | |||||||
| Status Affected: | INX1 | |||||||
| Exceptions Possible: | INX | |||||||
| Encoding: | 1000 | 111P | zzdd | ddds | ssss | UUUU | Ueee | 1110 | 
| Description: | Convert the 64-bit integer
                            contents of the source register Fs to floating point, round, then place
                            the result in the destination register Fd. If rounding mode {rnd} is not
                            specified, it will default to that defined by FCR.RND[1:0]. If the
                            integer cannot be represented exactly as a floating point value, the
                            Inexact signaling exception will be generated. The ‘P’ bit selects single (.s) or double precision (.d) operation. The ‘e’ bits define the rounding mode applied. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register. The ‘d’ bits select the destination register. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 2 | |||||||
| DP Execute Cycles: | 2 | |||||||
| Repetition Rate: | 1 | |||||||
| Example:1 | DI2F.sp F0, F2 | ;Convert 64-bit double long-word integer to a SP floating-point value (with rounding = pos) | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F1:F0 | 0x7FFFFFFFFFFFFFFB | F1:F0 | 0x7FFFFFFFFFFFFFFB | |||
| F2 | 0x00000000 | F2 | 0x5EFFFFFF | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b00010000 | (INX) | ||
| Example:2 | DI2F.dz F0, F2 | ;Convert 64-bit double long-word integer to a DP floating-point value (with rounding = zero) | |||||
|---|---|---|---|---|---|---|---|
| Before execution | After execution | ||||||
| F1:F0 | 0xFFFFFFFFFFFFFFFF | F1:F0 | 0xFFFFFFFFFFFFFFFF | ||||
| F3:F2 | 0x0000000000000000 | F3:F2 | 0xBFF0000000000000 | ||||
| DIV | Signed Floating-Point Divide | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | DIV.s | Fb | Fs, | Fd | |||
| DIV.d | ||||||||
| Operands (.s): | Fs ∈ [F0 ... F31]; Fb ∈ [F0 ... F31]; Fd ∈ [F0 ... F31] | |||||||
| Operands (.d): | Fs ∈ [F0, F2 ... F30]; Fb ∈ [F0, F2 ... F30]; Fd ∈ [F0, F2 ... F30] | |||||||
| Operation: | Fb ÷ Fs → Fd | |||||||
| Status Affected: | SUBO, INX, UDF, OVF, DIV0, INVAL (see Note 1) | |||||||
| Exceptions Possible: | SUBO, INX, UDF, OVF, DIV0, INVAL | |||||||
| Encoding: | 1000 | 010P | zzdd | ddds | ssss | wwww | wUUU | 1010 | 
| Description: | Divide the contents of the
                            source register Fb with the contents of the source register Fs, then
                            place the result in the destination register Fd. Result of (∞/0) is correctly signed infinity. Whereas, ((0/0) or (∞/∞)) will result in distinguished qNaN and signal an FPU INVAL exception. The ‘P’ bit selects single (.s) or double precision (.d) operation. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register. The ‘w’ bits select the base register. The ‘d’ bits select the destination register. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 11 | |||||||
| DP Execute Cycles: | 32 | |||||||
| Example:1 | DIV.s F0, F1, F3 | ;Divide the contents in F0 by F1 and store the result in F3 | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F0 | 0x7F00000A | F0 | 0x7F00000A | |||
| F1 | 0xFF0000AA | F1 | 0xFF0000AA | |||
| F3 | 0x00000000 | F3 | 0xBF7FFEC0 | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b00000000 | |||
| Example:2 | DIV.d F0, F4, F8 | ;Divide the contents in F1:F0 by F5:F4 and store the results in F9:F8 | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F1:F0 | 0xFFEA36E2EB1C432D | F1:F0 | 0xFFEA36E2EB1C432D | |||
| F5:F4 | 0x0000000000A00000 | F5:F4 | 0x0000000000A00000 | |||
| F9:F8 | 0x0000000000000000 | F9:F8 | 0xFFEFFFFFFFFFFFFF | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b01010100 | (INX, OVF, SUBO) | ||
| FLIM | Force Signed Data Limit | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | FLIM.s | Fb, | Fs, | Fd | |||
| FLIM.d | ||||||||
| Operands (.s): | Fs ∈ [F0 ... F31]; Fb ∈ [F0 ... F31]; Fd ∈ [F0 ... F31] | |||||||
| Operands (.d): | Fs ∈ [F0, F2 ... F30]; Fb ∈ [F0, F2 ... F30]; Fd ∈ [F0, F2 ... F30] | |||||||
| Operation: | IF (Fd) > (Fs) THEN (Fs)
                            → (Fd); IF (Fd) < (Fb) THEN (Fb) → (Fd);  | |||||||
| Status Affected: | SUBO, INVAL (see Note 1) | |||||||
| Exceptions Possible: | SUBO, INVAL | |||||||
| Encoding: | 1001 | 001P | zzdd | ddds | ssss | wwww | wUUU | 0010 | 
| Description: | Simultaneously compare a
                            signed floating-point value in Fd to a maximum signed floating-point
                            value held in Fs and a minimum signed floating-point value held in Fb. If Fd is greater than Fs, set Fd to the limit value held in Fs. If Fd is less than Fb, set Fd to the limit value held in Fb. If Fd is less than or equal to the maximum limit value in Fs, and greater than or equal to the minimum limit value in Fb, Fd is not modified (i.e., data is within range and limits are not applied). See note 2. If any of the operands (limit values or value to be tested) are an sNaN or a qNaN, the instruction will return a qNaN as the result. In addition, if any of the operands are an sNaN, the INVAL status will be set. Should the (maximum) limit value Fs be inadvertently set to less than (minimum) limit value Fb, the instruction will return the distinguished qNaN as the result and set the INVAL status. This is a signed comparison operation. The limits may both be of the same sign. The ‘P’ bit selects single (32-bit) or double precision (64-bit) operation. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register. The ‘w’ bits select the base register. The ‘d’ bits select the destination register. If not already set, corresponding sticky exception status will also be set. Coprocessor select bit field zz = 2’b00 for floating-point coprocessor macro.  | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 1 | |||||||
| DP Execute Cycles: | 1 | |||||||
| Repetition Rate: | 1 | |||||||
| Example:1 | FLIM.s F3, F0, F1 | ;Limit the value in F3 to be within values in F0 and F1 | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F0 | 0xFF669595 | F0 | 0xFF000000 | |||
| F1 | 0xFF000000 | F1 | 0xFF000000 | |||
| F3 | 0x44480000 | F3 | 0x44480000 | |||
| Example:2 | FLIM.d F6, F4, F0 | ;Limit the value in F7:F6 to be within values in F5:F4 and F1:F0 | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F1:F0 | 0xC024000000000000 | F1:F0 | 0xC014000000000000 | |||
| F5:F4 | 0x4024000000000000 | F5:F4 | 0x4024000000000000 | |||
| F9:F8 | 0xC014000000000000 | F9:F8 | 0xC014000000000000 | |||
| F2DI | Convert Floating-Point Fs to Double Word (64-bit) Integer | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | F2DI.s{rnd} | Fs, | Fd | ||||
| F2DI.d{rnd} | ||||||||
| Operands (.s): | Fs ∈ [F0 ... F31]; Fd ∈ [F0, F2 ... F30]; rnd ∈ [e, z, p, n] | |||||||
| Operands (.d): | Fs ∈ [F0, F2 ... F30]; Fd ∈ [F0, F2 ... F30]; rnd ∈ [e, z, p, n] | |||||||
| Operation: | Fs (float) → Fd (integer) | |||||||
| Status Affected: | SUBO, HUGI, INX, INVAL (see Note 1) | |||||||
| Exceptions Possible: | SUBO, HUGI, INX, INVAL | |||||||
| Encoding: | 1000 | 111P | zzdd | ddds | ssss | UUUU | Ueee | 0110 | 
| Description: | Convert the floating-point
                            contents of the source register Fs to a rounded 64-bit integer, then
                            place the result in the destination register Fd. If rounding mode {rnd}
                            is not specified, it will default to that defined by FCR.RND[1:0]. If the source register contains ±NaN or ±∞, the INVAL exception will be signaled and the result will be the integer indefinite value of 0x8000_0000_0000_0000 (maximum negative integer). If the source register contains a finite floating point number, but the result rounds to a number greater than 263-1 or less than -263, the HUGI and INVAL exceptions will be signaled and the default result will be the integer indefinite value of 0x7FFF_FFFF_FFFF_FFFF or 0x8000_0000_0000_0000, respectively. If the source register contains a subnormal value, the result will always be zero and the INX exception will be signaled. The ‘P’ bit selects single (.s) or double precision (.d) operation. The ‘e’ bits define the rounding mode applied. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register. The ‘d’ bits select the destination register. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 1 (subject to change) | |||||||
| DP Execute Cycles: | 2 (subject to change) | |||||||
| Repetition Rate: | 1 | |||||||
| Example:1 | F2DI.sp F0, F2 | ;Convert SP float value to a 64-bit double long-word integer(with rounding = pos) | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F0 | 0xD7FFFFFE | F0 | 0xD7FFFFFE | |||
| F3:F2 | 0x0000000000000000 | F3:F2 | 0xFFFE000004000000 | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b00010000 | (INX) | ||
| Example:2 | F2DI.dz F0, F2 | ;Convert DP float value to a 64-bit double long-word integer(with rounding = zero) | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F1:F0 | 0xC2E4F8B5877B8000 | F1:F0 | 0xC2E4F8B5877B8000 | |||
| F3:F2 | 0x0000000000000000 | F3:F2 | 0xFFFF583A53C42400 | |||
| F2LI | Convert Floating-Point Fs to Long Word (32-bit) Integer | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | F2LI.s{rnd} | Fs, | Fd | ||||
| F2LI.d{rnd} | ||||||||
| Operands (.s): | Fs ∈ [F0 ... F31]; Fd ∈ [F0 ... F31]; rnd ∈ [e, z, p, n] | |||||||
| Operands (.d): | Fs ∈ [F0, F2 ... F30]; Fd ∈ [F0 ... F31]; rnd ∈ [e, z, p, n] | |||||||
| Operation: | Fs (float) → Fd (integer) | |||||||
| Status Affected: | SUBO, HUGI, INX, INVAL (see Note 1) | |||||||
| Exceptions Possible: | SUBO, HUGI, INX, INVAL | |||||||
| Encoding: | 1000 | 111P | zzdd | ddds | ssss | UUUU | Ueee | 0010 | 
| Description: | Convert the floating-point
                            contents of the source register Fs to a rounded 32-bit integer, then
                            place the result in the destination register Fd. If rounding mode {rnd}
                            is not specified, it will default to that defined by FCR.RND[1:0]. If the source register contains ±NaN or ±∞, the INVAL exception will be signaled and the result will be the integer indefinite value of 0x8000_0000 (maximum negative integer). If the source register contains a finite floating-point number but the result rounds to a number greater than 231-1 or less than -231, the HUGI and INVAL exceptions will be signaled and the default result will be the integer indefinite value of 0x7FFF_FFFF or 0x8000_0000, respectively. If the source register contains a subnormal value, the result will always be zero and the INX exception will be signaled. The ‘P’ bit selects single (.s) or double precision (.d) operation. The ‘e’ bits define the rounding mode applied. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register. The ‘d’ bits select the destination register. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 1 | |||||||
| DP Execute Cycles: | 2 | |||||||
| Repetition Rate: | 1 | |||||||
| Example:1 | F2LI.sp F0, F1 | ;Convert SP float value to a long-word integer(with rounding = pos) | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F0 | 0xCA0EF725 | F0 | 0xCA0EF725 | |||
| F1 | 0x00000000 | F1 | 0xFFDC4237 | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b00010000 | (INX) | ||
| Example:2 | F2LI.dz F0, F2 | ;Convert DP float value to a long-word integer(with rounding = zero) | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F1:F0 | 0xC09F400000000000 | F1:F0 | 0xC09F400000000000 | |||
| F2 | 0x00000000 | F2 | 0xFFFFF830 | |||
| FBRA CC | FPU Coprocessor Branch | ||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | FBRA | CC, | Expr | |||||||||||||||||||||||||||||||||||||||||||||||||
| Operands: | Expr is resolved by the linker to a signed word offset (slit20) | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| Operation: | 
                             Condition (cc) = See Table x.y If (cc) then { If slit20 = 1 then skip next (16-bit) instruction Else if (slit20 = 2 && next_op[31] = 1) then skip next (32-bit) instruction Else (PC+4) + 2*slit20 → PC } Else no branch  | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| Status Affected: | None | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| Encoding: | 1011 | bbbb | nnnn | nnnn | nnnn | nnnn | nnnn | zz10 | |||||||||||||||||||||||||||||||||||||||||||||
| See Table 4-13 for the value of “bbbb” | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| Description: | 
                             If the branch condition is met, then the instruction will either skip the next 16-bit or 32-bit instruction, or it will branch to any size of instruction with a forward or backward range of 1MB. If the 2’s complement byte offset value ‘2*slit20’ (the PC offset) equals two, the conditional branch will execute as a conditional skip of one 16-bit instruction. This instruction will be speculatively executed as not skipped until such time that the branch decision can be determined. If the 2’s complement byte offset value ‘2*slit20’ (the PC offset) equals four and the instruction after the branch is a 32-bit opcode (see note), the conditional branch will execute as a conditional skip of that 32-bit instruction. This instruction will be speculatively executed as not skipped until such time that the branch decision can be determined. If requirements for a conditional skip are not met, the 2’s complement byte offset value ‘2*slit20’ is added to the PC to create a new PS word address. Since the PC will have incremented to fetch the next instruction, the new address will be (PC+4) + 2*slit20. Branch prediction is based on the direction of the branch. If the branch is backwards (negative), it will be predicted as taken. If the branch is forwards (positive), it will be predicted as not taken. The two instructions that follow the branch will then be speculatively executed in the predicted path until such time that the actual branch decision can be assessed. A correctly predicted branch will continue instruction execution in the same path unabated. An incorrectly predicted branch will abort the speculatively executed instructions and start execution from the correct path. The ‘n’ bits are a signed literal that specifies the number of PS words offset from (PC+4). The ‘z’ bits select the target coprocessor. FPU co-processor supports number of branch conditions (cc) as mentioned in folloowing table. 
 Note: 
                                     
                            
  | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| I-Words: | 1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| Cycles: | 1 (2 or 3) | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| IOR | Inclusive OR Floating-Point Control/Status Register and Literal | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | IOR | lit16, | FSR | ||||
| FCR | ||||||||
| FEAR | ||||||||
| Operand | lit16 ∈ [0 ... 65535] | |||||||
| Operation: | (FP special register[15:0]).IOR.lit16 → FP special register[15:0] | |||||||
| Status Affected: | None (other than as a result of the instruction OR operation) | |||||||
| Exceptions Possible: | None | |||||||
| Encoding: | 1001 | 000U | zzss | kkkk | kkkk | kkkk | kkkk | 0110 | 
| Description: | Compute the inclusive OR of
                            the contents of the lsw of the selected floating-point coprocessor
                            register and the literal operand, and write the result back into the lsw
                            of the selected register. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the floating-point coprocessor source register. The ‘k’ bits specify the 16-bit literal operand. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 | |||||||
| Execute Cycles: | 1 | |||||||
| Repetition Rate: | 1 | |||||||
| Example:1 | IOR #7, FCR | ;FCR | 0x7 -> To set INVAL, DIV0 and OVM masks | |||
|---|---|---|---|---|---|
| Before execution | After execution | ||||
| FCR | 0x00000300 | FCR | 0x00000307 | ||
| LI2F | Convert Long Word (32-bit) Integer to Floating-Point | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | LI2F.s{rnd} | Fs, | Fd | ||||
| LI2F.d{rnd} | ||||||||
| Operands (.s): | Fs ∈ [F0 ... F31]; Fd ∈ [F0 ... F31]; rnd ∈ [e, z, p, n] | |||||||
| Operands (.d): | Fs ∈ [F0 ... F31]; Fd ∈ [F0, F2 ... F30]; rnd ∈ [e, z, p, n]3 | |||||||
| Operation: | Fs (integer) → Fd (float) | |||||||
| Status Affected: | INX1, 3 | |||||||
| Exceptions Possible: | INX | |||||||
| Encoding: | 1000 | 111P | zzdd | ddds | ssss | UUUU | Ueee | 1010 | 
| Description: | Convert the 32-bit integer
                            contents of the source register Fs to floating-point, round, and then
                            place the result in the destination register Fd. If rounding mode {rnd}
                            is not specified, it will default to that defined by FCR.RND[1:0]. If
                            the integer cannot be represented exactly as a floating-point value, the
                            Inexact signaling exception will be generated (see note 3). The ‘P’ bit selects single (.s) or double precision (.d) operation. The ‘e’ bits define the rounding mode applied. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register. The ‘d’ bits select the destination register. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 1 | |||||||
| DP Execute Cycles: | 1 | |||||||
| Repetition Rate: | 1 | |||||||
| Example:1 | LI2F.se F0, F1 | ;Convert long-word integer to SP float value (with even rounding) | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F0 | 0xFFFFF830 | F0 | 0xFFFFF830 | |||
| F1 | 0x00000000 | F1 | 0xC4FA0000 | |||
| Example:2 | LI2F.d F0, F2 | ;Convert long-word integer to DP float value | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F0 | 0xAFF0BDBC | F0 | 0xAFF0BDBC | |||
| F3:F2 | 0x0000000000000000 | F3:F2 | 0xC1D403D091000000 | |||
| MAC | Floating-Point Signed Multiply and Accumulate | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | MAC.s | Fb, | Fs, | Fd | |||
| MAC.d | ||||||||
| Operands (.s): | Fs ∈ [F0 ... F31]; Fb ∈ [F0 ... F31]; Fd ∈ [F0 ... F31] | |||||||
| Operands (.d): | Fs ∈ [F0, F2 ... F30]; Fb ∈ [F0, F2 ... F30]; Fd ∈ [F0, F2 ... F30] | |||||||
| Operation: | (Fd) + ((Fb) * (Fs)) → Fd; | |||||||
| Status Affected: | SUBO, INX, UDF, OVF, INVAL (see Note 1) | |||||||
| Exceptions Possible: | SUBO, INX, UDF, OVF, INVAL | |||||||
| Encoding: | 1000 | 010P | zzdd | ddds | ssss | wwww | wUUU | 0010 | 
| Description: | Multiply the signed
                            contents of the source register Fb with the signed contents of the
                            source register Fs, then add the product to Fd. The ‘P’ bit selects single (.s) or double precision (.d) operation. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register. The ‘w’ bits select the base register. The ‘d’ bits select the destination register. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 3 | |||||||
| DP Execute Cycles: | 4 | |||||||
| Repetition Rate: | 1 | |||||||
| Example:1 | MAC.s F3, F0, F1 | ;Multiply contents of F0, F1 and add the results with content in F3 | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F0 | 0x80FFFFFF | F0 | 0x80FFFFFF | |||
| F1 | 0x00000000 | F1 | 0x00000000 | |||
| F3 | 0x80FFFFFE | F3 | 0x00000000 | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b00011000 | (UDF, INX) | ||
| Example:2 | MAC.d F6, F4, F0 | ;Multiply contents of F1:F0, F5:F4 and add the results with content in F7:F6 | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F1:F0 | 0x4069000000000000 | F1:F0 | 0x4069000000000000 | |||
| F5:F4 | 0x407F400000000000 | F5:F4 | 0x407F400000000000 | |||
| F9:F8 | 0x4024000000000000 | F9:F8 | 0x40A3880000000000 | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b00000000 | |||
| MAX | Select the
                            Signed Maximum of Fb and Fs {IEEE 754-2019 maximum(x,y)}  | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | MAX.s Fb, | Fs, | Fd | ||||
| MAX.d | ||||||||
| Operands (.s): | Fs ∈ [F0 ... F31]; Fb ∈ [F0 ... F31]; Fd ∈ [F0 ... F31] | |||||||
| Operands (.d): | Fs ∈ [F0, F2 ... F30]; Fb ∈ [F0, F2 ... F30]; Fd ∈ [F0, F2 ... F30] | |||||||
| Operation: | IF (Fs) >= (Fb) THEN
                            (Fs) → (Fd); ELSE (Fb) → (Fd)  | |||||||
| Status Affected: | SUBO, INVAL (see Note 1) | |||||||
| Exceptions Possible: | SUBO, INVAL | |||||||
| Encoding: | 1000 | 001P | zzdd | ddds | ssss | wwww | wUUU | 0010 | 
| Description: | Find the signed maximum of
                            two floating-point values held in Fb and Fs. This instruction is
                            compliant with the IEEE 754-2019 maximum() operation. Compare the contents of the source registers Fb and Fs, then place the maximum of the two values in the destination register Fd. This is a signed comparison operation (see note 3). If Fb = Fs (and of the same sign), Fd is loaded with the contents of Fs. When one (or both) of the input operands is a NaN, the instructions will return a qNaN. The ‘P’ bit selects single (32-bit) or double precision (64-bit) operation. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register. The ‘w’ bits select the base register. The ‘d’ bits select the destination register. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 1 | |||||||
| DP Execute Cycles: | 1 | |||||||
| Repetition Rate: | 1 | |||||||
| Example:1 | MAX.s F0, F1, F3 | ;Returns maximum of F0, F1 to F3 (Follows IEEE 754-2019 maximum()) | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F0 | 0x7F800000 | F0 | 0x7F800000 | |||
| F1 | 0xFF800000 | F1 | 0xFF800000 | |||
| F3 | 0x00000000 | F3 | 0x7F800000 | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b00000000 | |||
| Example:2 | MAX.d F0, F4, F8 | ;Returns maximum of F1:F0, F5:F4 to F9:F8 (Follows IEEE 754-2019 maximum()) | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F1:F0 | 0x000000000000000A | F1:F0 | 0x000000000000000A | |||
| F5:F4 | 0xC00000000000000C | F5:F4 | 0xC00000000000000C | |||
| F9:F8 | 0x00000000000000 | F9:F8 | 0x000000000000000A | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b01000000 | (SUBO) | ||
| MAXNM | Select the
                            Signed Maximum of Fb and Fs {IEEE 754-2019 maxmumNumber(x,y)}  | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | MAXNM.s Fb, | Fs, | Fd | ||||
| MAXNM.d | ||||||||
| Operands (.s): | Fs ∈ [F0 ... F31]; Fb ∈ [F0 ... F31]; Fd ∈ [F0 ... F31] | |||||||
| Operands (.d): | Fs ∈ [F0, F2 ... F30]; Fb ∈ [F0, F2 ... F30]; Fd ∈ [F0, F2 ... F30] | |||||||
| Operation: | IF (Fs) >= (Fb) THEN
                            (Fs) → (Fd); ELSE (Fb) → (Fd)  | |||||||
| Status Affected: | SUBO, INVAL (see Note 1) | |||||||
| Exceptions Possible: | SUBO, INVAL | |||||||
| Encoding: | 1000 | 001P | zzdd | ddds | ssss | wwww | wUUU | 0110 | 
| Description: | Find the signed maximum of
                            two floating-point values held in Fb and Fs. This instruction is
                            compliant with the IEEE 754-2019 maximumNumber() operation. Compare the contents of the source registers Fb and Fs, then place the maximum of the two values in the destination register Fd. If Fb = Fs, Fd is loaded with the contents of Fs. This is a signed comparison operation (see note 3). If Fb = Fs (and of the same sign), Fd is loaded with the contents of Fs. When one of the input operands is a NaN and the other input is a floating-point number (that is not a NaN), the instructions will return the floating-point number. If both input operands are a NaN, the instructions will return a qNaN. The ‘P’ bit selects single (32-bit) or double precision (64-bit) operation. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register. The ‘w’ bits select the base register. The ‘d’ bits select the destination register. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 1 | |||||||
| DP Execute Cycles: | 1 | |||||||
| Repetition Rate: | 1 | |||||||
| Example:1 | MAXNM.s F0, F1, F3 | ;Returns maximum of F0, F1 to F3 | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F0 | 0x00000000 | F0 | 0x00000000 | |||
| F1 | 0x80000000 | F1 | 0x80000000 | |||
| F3 | 0x00000000 | F3 | 0x00000000 | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b00000000 | |||
| Example:2 | MAXNM.d F0, F4, F8 | ;Returns maximum of F1:F0, F5:F4 to F9:F8 | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F1:F0 | 0x800000000000000A | F1:F0 | 0x800000000000000A | |||
| F5:F4 | 0x3FF924920048245C | F5:F4 | 0x3FF924920048245C | |||
| F9:F8 | 0x00000000000000 | F9:F8 | 0x3FF924920048245C | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b01000000 | (SUBO) | ||
| MIN | Select the
                                Signed Minimum of Fb and Fs
 {IEEE 754-2019 minimum(x,y)}  | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | MIN.s | Fb, | Fs, | Fd | |||
| MIN.d | ||||||||
| Operands (.s): | Fs ∈ [F0 ... F31]; Fb ∈ [F0 ... F31]; Fd ∈ [F0 ... F31] | |||||||
| Operands (.d): | Fs ∈ [F0, F2 ... F30]; Fb ∈ [F0, F2 ... F30]; Fd ∈ [F0, F2 ... F30] | |||||||
| Operation: | IF (Fs) <= (Fb) THEN
                                (Fs) → (Fd); ELSE (Fb) → (Fd)  | |||||||
| Status Affected: | SUBO, INVAL (see note 1) | |||||||
| Exceptions Possible: | SUBO, INVAL | |||||||
| Encoding: | 1000 | 001P | zzdd | ddds | ssss | wwww | wUUU | 1010 | 
| Description: | Find the signed minimum
                                of two floating-point values held in Fb and Fs. This instruction is
                                compliant with the IEEE 754-2019 minimum() operation. Compare the contents of the source registers Fb and Fs, then place the minimum of the two values in the destination register Fd. This is a signed comparison operation (see note 3). If Fb = Fs (and of the same sign), Fd is loaded with the contents of Fs. When one (or both) of the input operands is a NaN, the instructions will return a qNaN. The ‘P’ bit selects single (32-bit) or double precision (64-bit) operation. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register. The ‘w’ bits select the base register. The ‘d’ bits select the destination register. Note: 
                                         
                                
  | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 1 | |||||||
| DP Execute Cycles: | 1 | |||||||
| Repetition Rate: | 1 | |||||||
| Example:1 | MIN.s F0, F1, F3 | ;Returns minimum of F0, F1 to F3 (Follows IEEE 754-2019 minimum()) | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F0 | 0x7F800000 | F0 | 0x7F800000 | |||
| F1 | 0xFF800000 | F1 | 0xFF800000 | |||
| F3 | 0x00000000 | F3 | 0xFF800000 | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b00000000 | |||
| Example:2 | MIN.d F0, F4, F8 | ;Returns minimum of F1:F0, F5:F4 to F9:F8 (Follows IEEE 754-2019 minimum()) | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F1:F0 | 0x000000000000000A | F1:F0 | 0x000000000000000A | |||
| F5:F4 | 0xC00000000000000C | F5:F4 | 0xC00000000000000C | |||
| F9:F8 | 0x00000000000000 | F9:F8 | 0xC00000000000000C | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b01000000 | (SUBO) | ||
| MINNM | Select the Signed Minimum of Fb and Fs [minmumNumber()] | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | MINNM.s | Fb, | Fs, | Fd | |||
| MINNM.d | ||||||||
| Operands (.s): | Fs ∈ [F0 ... F31]; Fb ∈ [F0 ... F31]; Fd ∈ [F0 ... F31] | |||||||
| Operands (.d): | Fs ∈ [F0, F2 ... F30]; Fb ∈ [F0, F2 ... F30]; Fd ∈ [F0, F2 ... F30] | |||||||
| Operation: | IF (Fs) <= (Fb) THEN
                            (Fs) → (Fd); ELSE THEN (Fb) → (Fd)  | |||||||
| Status Affected: | SUBO, INVAL (see Note 1) | |||||||
| Exceptions Possible: | SUBO, INVAL | |||||||
| Encoding: | 1000 | 001P | zzdd | ddds | ssss | wwww | wUUU | 1110 | 
| Description: | Find the signed minimum of
                            two floating-point values held in Fb and Fs. This instruction is
                            compliant with the IEEE 754-2019 minimumNumber() operation. Compare the contents of the source registers Fb and Fs, then place the minimum of the two values in the destination register Fd. If Fb = Fs, Fd is loaded with the contents of Fs. This is a signed comparison operation (see note 3). If Fb = Fs (and of the same sign), Fd is loaded with the contents of Fs. When one of the input operands is a NaN and the other input is a floating-point number (that is not a NaN), the instructions will return the floating-point number. If both input operands are a NaN, the instructions will return a qNaN. The ‘P’ bit selects single (32-bit) or double precision (64-bit) operation. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register. The ‘w’ bits select the base register. The ‘d’ bits select the destination register. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 1 | |||||||
| DP Execute Cycles: | 1 | |||||||
| Repetition Rate: | 1 | |||||||
| Example:1 | MINNM.s F0, F1, F3 | ;Returns minimum of F0, F1 to F3 | |||
|---|---|---|---|---|---|
| Before execution | After execution | ||||
| F0 | 0x00000000 | F0 | 0x00000000 | ||
| F1 | 0x80000000 | F1 | 0x80000000 | ||
| F3 | 0x00000000 | F3 | 0x80000000 | ||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b00000000 | ||
| Example:2 | MINNM.d F0, F4, F8 | ;Returns minimum of F1:F0, F5:F4 to F9:F8 | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F1:F0 | 0x800000000000000A | F1:F0 | 0x800000000000000A | |||
| F5:F4 | 0x3FF924920048245C | F5:F4 | 0x3FF924920048245C | |||
| F9:F8 | 0x00000000000000 | F9:F8 | 0x800000000000000A | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b01000000 | (SUBO) | ||
| MOV | Move Coprocessor Register to Wns with Signed Literal Offset | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | MOV.l | Fs, [Wnd+Slit14] | |||||
| Operands: | Wnd ∈ [W0 ... W15] Fs ∈ [F0 ... F31]  | |||||||
| Operation: | Wns → [Wnd+Slit14] | |||||||
| Status Affected: | None | |||||||
| Encoding: | 1000 | 011s | ssss | dddd | kkkk | kkkk | kkkk | zz01 | 
| Description: | Moves contents of the
                            destination register to the source Effective Address. Syntax shown is
                            for the floating-point coprocessor F-regs. The contents of Wnd are not
                            modified by this operation. The instruction encoding includes space for a 12-bit literal which is scaled accordingly for long word data moves in order to generate the corresponding byte offset value. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register. The ‘d’ bits select the floating-point destination register. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 | |||||||
| Cycles: | 1 | |||||||
| MOV | Move Fs to Fd | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | MOV.s | Fs, | Fd | ||||
| MOV.d | ||||||||
| Operands (.s): | Fs ∈ [F0 ... F31]; Fd ∈ [F0 ... F31] | |||||||
| Operands (.d): | Fs ∈ [F0, F2 ... F30]; Fd ∈ [F0, F2 ... F30] | |||||||
| Operation: | Fs → Fd | |||||||
| Status Affected: | None | |||||||
| Exceptions Possible: | None | |||||||
| Encoding: | 1000 | 011P | zzdd | ddds | ssss | UUUU | UUUU | 0010 | 
| Description: | Move (copy) the contents of
                            the source register Fs to the destination register Fd. The ‘P’ bit selects single (.s) or double precision (.d) operation. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register. The ‘d’ bits select the destination register. Note: Coprocessor
                                    select bit field zz = 2’b00 for floating-point coprocessor
                                    macro. 
                             | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 1 | |||||||
| DP Execute Cycles: | 1 | |||||||
| Repetition Rate: | 1 | |||||||
| Example:1 | MOV.s F0, F1 | ;Move single precision content of F0 to F1 | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F0 | 0x40C90FDB | F0 | 0x40C90FDB | |||
| F1 | 0x00000000 | F1 | 0x40C90FDB | |||
| Example:2 | MOV.d F0, F2 | ;Move double precision content of F1:F0 to F3:F2 | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F1:F0 | 0x3FE62E42FEFA39EF | F1:F0 | 0x3FE62E42FEFA39EF | |||
| F3:F2 | 0x0000000000000000 | F3:F2 | 0x3FE62E42FEFA39EF | |||
| MOVC | Move Constant Value to Fd | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | MOVC.s index, | Fd | |||||
| MOVC.d | ||||||||
| Operands (.s): | Fd ∈ [F0 ... F31]; index ∈ [0 ... 31] | |||||||
| Operands (.d): | Fd ∈ [F0, F2 ... F30]; index ∈ [0 ... 31] | |||||||
| Operation: | Constant table (index) → Fd | |||||||
| Status Affected: | None | |||||||
| Exceptions Possible: | None | |||||||
| Encoding: | 1000 | 011P | zzdd | dddU | UUUU | UUUk | kkkk | 0110 | 
| Description: | Move the constant value
                            specified by the 5-bit index into the Fd register, as defined in the
                            tables below. The ‘P’ bit selects single (.s) or double precision (.d) operation. The ‘z’ bits select the target coprocessor. The ‘d’ bits select the destination register. The ‘k’ bits select the index. Note: Coprocessor
                                    select bit field zz = 2’b00 for floating-point coprocessor
                                    macro. 
                             | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 1 | |||||||
| DP Execute Cycles: | 1 | |||||||
| Repetition Rate: | 1 | |||||||
| Single Precision: | ||||||||
| Index | Data | Description | ||||||
| 31 | 32'H7FFF_FFFF | QNAN - RANGE ENDS | ||||||
| 30 | 32'H7FC0_0000 | QNAN - RANGE STARTS | ||||||
| 29 | 32'H7FBF_FFFF | SNAN - RANGE ENDS | ||||||
| 28 | 32'H7F80_0001 | SNAN - RANGE STARTS | ||||||
| 27 | 32'H7F80_0000 | +INF | ||||||
| 26 | 32'H7F7F_FFFF | +MAX MAG NORMAL | ||||||
| 25 | 32'H0080_0000 | +MIN MAG NORMAL | ||||||
| 24 | 32'H007F_FFFF | +MAX MAG SUB-NORMAL | ||||||
| 23 | 32'H0000_0001 | +MIN MAG SUB-NORMAL | ||||||
| 22 | 32'H0000_0000 | +0.0 | ||||||
| 21 | 32'H8000_0000 | -0.0 | ||||||
| 20 | 32'H8000_0001 | -MIN MAG SUB-NORMAL | ||||||
| 19 | 32'H807F_FFFF | -MAX MAG SUB-NORMAL | ||||||
| 18 | 32'H8080_0000 | -MIN MAG NORMAL | ||||||
| 17 | 32'HFF7F_FFFF | -MAX MAG NORMAL | ||||||
| 16 | 32'HFF80_0000 | -INF | ||||||
| 15 | 32'HFF80_0001 | SNAN - RANGE STARTS | ||||||
| 14 | 32'HFFBF_FFFF | SNAN - RANGE ENDS | ||||||
| 13 | 32'HFFC0_0000 | QNAN - RANGE STARTS | ||||||
| 12 | 32'HFFFF_FFFF | QNAN - RANGE ENDS | ||||||
| 11 | 32’H3F35_04F3 | 1/√ 2 =0.70710... | ||||||
| 10 | 32’H3FB5_04F3 | √2 = 1.41421... | ||||||
| 9 | 32’H4054_9A78 | LOG2(10) = 3.321 | ||||||
| 8 | 32’H3F31_7218 | LN(2) = 0.6931471 ... | ||||||
| 7 | 32’H402D_F854 | E = 2.71828... | ||||||
| 6 | 32’H3F49_0FDB | Π/4 = 0.785398... | ||||||
| 5 | 32’H3FC9_0FDB | Π/2 = 1.5707... | ||||||
| 4 | 32'H4049_0FDB | Π = 3.14159... | ||||||
| 3 | 32’H40C9_0FDB | 2Π = 6.283185... | ||||||
| 2 | 32'H4000_0000 | 2.0 | ||||||
| 1 | 32'H3F80_0000 | 1.0 | ||||||
| 0 | 32’H4120_0000 | 10.0 | ||||||
| Double Precision: | ||||||||
| Index | Data | Description | ||||||
| 31 | 64'H7FFF_FFFF_FFFF_FFFF | QNAN - RANGE ENDS | ||||||
| 30 | 64'H7FF8_0000_0000_0000 | QNAN RANGE STARTS | ||||||
| 29 | 64'H7FF7_FFFF_FFFF_FFFF | SNAN RANGE ENDS | ||||||
| 28 | 64'H7FF0_0000_0000_0001 | SNAN RANGE STARTS | ||||||
| 27 | 64'H7FF0_0000_0000_0000 | +INF | ||||||
| 26 | 64'H7FEF_FFFF_FFFF_FFFF | +MAX MAG NORMAL | ||||||
| 25 | 64'H0010_0000_0000_0000 | +MIN MAG NORMAL | ||||||
| 24 | 64'H000F_FFFF_FFFF_FFFF | +MAX MAG SUB-NORMAL | ||||||
| 23 | 64'H0000_0000_0000_0001 | +MIN MAG SUB-NORMAL | ||||||
| 22 | 64'H0000_0000_0000_0000 | +0.0 | ||||||
| 21 | 64'H8000_0000_0000_0000 | -0.0 | ||||||
| 20 | 64'H8000_0000_0000_0001 | -MIN MAG SUB-NORMAL | ||||||
| 19 | 64'H800F_FFFF_FFFF_FFFF | -MAX MAG SUB-NORMAL | ||||||
| 18 | 64'H8010_0000_0000_0000 | -MIN MAG NORMAL | ||||||
| 17 | 64'HFFEF_FFFF_FFFF_FFFF | -MAX MAG NORMAL | ||||||
| 16 | 64'HFFF0_0000_0000_0000 | -INF | ||||||
| 15 | 64'HFFF0_0000_0000_0001 | SNAN RANGE STARTS | ||||||
| 14 | 64'HFFF7_FFFF_FFFF_FFFF | SNAN RANGE ENDS | ||||||
| 13 | 64'HFFF8_0000_0000_0000 | QNAN RANGE STARTS | ||||||
| 12 | 64'HFFFF_FFFF_FFFF_FFFF | QNAN RANGE ENDS | ||||||
| 11 | 64'H3FE6_A09E_667F_3BCD | 1/√2=0.7071... | ||||||
| 10 | 64'H3FF6_A09E_667F_3BCD | √2=1.41421.. | ||||||
| 9 | 64'H400A_934F_0979_A371 | LOG2(10)= 3.321 | ||||||
| 8 | 64'H3FE6_2E42_FEFA_39EF | LN(2)=0.69314 | ||||||
| 7 | 64'H4005_BF0A_8B14_5769 | E = 2.71828... | ||||||
| 6 | 64'H3FE9_21FB_5444_2D18 | π/4= 0.7853... | ||||||
| 5 | 64'H3FF9_21FB_5444_2D18 | π/2 = 1.5707.. | ||||||
| 4 | 64'H4009_21FB_5444_2D18 | π = 3.14159... | ||||||
| 3 | 64'H4019_21FB_5444_2D18 | 2π = 6.28... | ||||||
| 2 | 64'H4000_0000_0000_0000 | 2.0 | ||||||
| 1 | 64'H3FF0_0000_0000_0000 | 1.0 | ||||||
| 0 | 64'H4024_0000_0000_0000 | 10.0 | ||||||
| Example:1 | MOVC.s #3, F0 | ;Move single precision constant 2π to register F0 | |||
|---|---|---|---|---|---|
| Before execution | After execution | ||||
| F0 | 0x00000000 | F0 | 0x40C90FDB | ||
| Example:2 | MOVC.d #8, F0 | ;Move double precision constant Ln(2) to register F1:F0 | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F1:F0 | 0x0000000000000000 | F1:F0 | 0x3FE62E42FEFA39EF | |||
| MOV | Move Coprocessor Register to Wd | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | MOV.l | Fs, | Wd | ||||
| FSR, | [Wd] | |||||||
| FSRH, | [Wd++] | |||||||
| FCR, | [Wd--] | |||||||
| FEAR, | [--Wd] | |||||||
| [++Wd] | ||||||||
| [Wd+Wb] | ||||||||
| Operands: | Fs ∈ [F0 ... F31]; Wd ∈ [W0 ... W15]; Wb ∈ [W0 ... W14] (see Note 2) | |||||||
| Operation: | (Fs or FSR or FSRH or FCR or FEAR) → (EAd) | |||||||
| Status Affected: | None | |||||||
| Encoding: | S000 | 011s | ssss | dddd | UUUq | qqww | wwRU | zz00 | 
| Description: | Move the contents of the
                            source coprocessor data, status or control register into the destination
                            register. Syntax shown is for the floating-point coprocessor
                                registers. The ‘S’ bit selects instruction size. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the coprocessor source register. The ‘d’ bits select the destination register. The ‘q’ bits select the destination addressing mode. The ‘w’ bits define the offset Wb. The ‘R’ bit selects between the F-regs and FPU special registers. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 or 0.5 | |||||||
| Cycles: | 1 | |||||||
| MOV | Move Wns with Signed Literal Offset to Coprocessor Register | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | MOV.l | [Wns+Slit14], Fd | |||||
| Operands: | Wns ∈ [W0 ... W15] Fd ∈ [F0 ... F31]  | |||||||
| Operation: | [Wns+Slit14] → Fd | |||||||
| Status Affected: | None | |||||||
| Encoding: | 1000 | 010d | dddd | ssss | kkkk | kkkk | kkkk | zz01 | 
| Description: | Moves contents of the
                            source Effective Address into the destination register. Syntax shown is
                            for the floating-point coprocessor F-regs. The contents of Wns are not
                            modified by this operation. The instruction encoding includes space for a 12-bit literal which is scaled accordingly for long word data moves in order to generate the corresponding byte offset value. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register. The ‘d’ bits select the floating-point destination register. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 | |||||||
| Cycles: | 1 | |||||||
| MOV | Move Ws to Coprocessor Register | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | MOV.l | Ws, | Fd | ||||
| [Ws], | FSR | |||||||
| [Ws++] | FCR | |||||||
| [Ws--] | FEAR | |||||||
| [--Ws], | ||||||||
| [++Ws], | ||||||||
| [Ws+Wb], | ||||||||
| Operands: | Fd ∈ [F0 ... F31]; Ws ∈ [W0 ... W15]; Wb ∈ [W0 ... W14] (see Note 2) | |||||||
| Operation: | (EAs) → Fd, FSR, FCR or FEAR | |||||||
| Status Affected: | None | |||||||
| Encoding: | S000 | 010d | dddd | ssss | pppU | UUww | wwRU | zz00 | 
| Description: | Move the contents of the
                            source register into the coprocessor destination data, status or control
                            register. Syntax shown is for the floating-point coprocessor
                                registers. The ‘S’ bit selects instruction size. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register. The ‘d’ bits select the coprocessor destination register. The ‘p’ bits select the source addressing mode. The ‘w’ bits define the offset Wb. The ‘R’ bit selects between the F-regs and FPU special registers. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 or 0.5 | |||||||
| Cycles: | 1 | |||||||
| MOV | Move Long Literal to Coprocessor Register | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | MOV.l | lit32, | Fd | ||||
| FSR | ||||||||
| FCR | ||||||||
| Operands: | lit32 ∈ [0 ... 4GB]; Fd ∈ [F0 ... F31] | |||||||
| Operation: | lit32 → (Fd or FSR or FCR) | |||||||
| Status Affected: | None | |||||||
| Encoding: | ||||||||
| 1st word | 1000 | 001z | kkkk | kkkk | kkkk | kkkk | kkkk | z001 | 
| 2nd word | 1000 | 001d | dddd | Ukkk | kkkU | UUkk | kkkk | R101 | 
| Description: | The literal ‘k’ is loaded
                            into the coprocessor destination data register. Syntax shown is for the
                            floating-point coprocessor register. The ‘d’ bits select the coprocessor destination register. The ‘z’ bits select the target coprocessor. zz[1:0] = Word1[24], Word1[3] The ‘R’ bit selects between the F-regs and FPU special registers. The ‘k’ bits specify the value of the 32-bit literal: lit32[31:0] = Word1[18:13], Word2[9:4], Word1[23:4]  | |||||||
| I-Words: | 2 | |||||||
| Cycles: | 2 | |||||||
| MUL | Floating-Point Signed Multiply | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | MUL.s | Fb, | Fs, | Fd | |||
| MUL.d | ||||||||
| Operands (.s): | Fs ∈ [F0 ... F31]; Fb ∈ [F0 ... F31]; Fd ∈ [F0 ... F31] | |||||||
| Operands (.d): | Fs ∈ [F0, F2 ... F30]; Fb ∈ [F0, F2 ... F30]; Fd ∈ [F0, F2 ... F30] | |||||||
| Operation: | (Fb) * (Fs) → Fd; | |||||||
| Status Affected: | SUBO, INX, UDF, OVF, INVAL (see Note 1) | |||||||
| Exceptions Possible: | SUBO, INX, UDF, OVF, INVAL | |||||||
| Encoding: | 1000 | 010P | zzdd | ddds | ssss | wwww | wUUU | 0110 | 
| Description: | Multiply the signed contents of the source
                            register Fb with the signed contents of the source register Fs, then
                            write the product to Fd. (0 * ∞) or (∞ * 0) will result in distinguished qNaN and signal an INVAL exception. The ‘P’ bit selects single (.s) or double precision (.d) operation. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register. The ‘w’ bits select the base register. The ‘d’ bits select the destination register. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 3 | |||||||
| DP Execute Cycles: | 3 | |||||||
| Repetition Rate: | 1 | |||||||
| Example:1 | MUL.s F0, F1, F3 | ;Multiply contents of F0 and F1 and store result in F3 | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F0 | 0x41200000 | F0 | 0x41200000 | |||
| F1 | 0x41C80000 | F1 | 0x41C80000 | |||
| F3 | 0x00000000 | F3 | 0x437A0000 | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b00000000 | |||
| Example:2 | MUL.d F0, F2, F6 | ;Multiply contents of F1:F0 and F3:F2 and store result in F7:F6 | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F1:F0 | 0xFFE0000000000030 | F1:F0 | 0xFFE0000000000030 | |||
| F3:F2 | 0xFFE0000000000030 | F3:F2 | 0xFFE0000000000030 | |||
| F7:F6 | 0x00000000000000 | F7:F6 | 0x7FEFFFFFFFFFFFFF | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b00010100 | (OVF, INX) | ||
| NEG | Negate Fs | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | NEG.s | Fs, | Fd | ||||
| NEG.d | ||||||||
| Operands (.s): | Fs ∈ [F0 ... F31]; Fd ∈ [F0 ... F31] | |||||||
| Operands (.d): | Fs ∈ [F0, F2 ... F30]; Fd ∈ [F0, F2 ... F30] | |||||||
| Operation: | -Fs → Fd | |||||||
| Status Affected: | SUBO1 | |||||||
| Exceptions Possible: | SUBO | |||||||
| Encoding: | 1000 | 100P | zzdd | ddds | ssss | UUUU | UUUU | 0110 | 
| Description: | Negate the sign of the
                            contents of the source register Fs and place the result in the
                            destination register Fd. The ‘P’ bit selects single (.s) or double precision (.d) operation. The ‘z’ bits select the target coprocessor. The
                                    ‘ The ‘d’ bits select the destination register. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 1 | |||||||
| DP Execute Cycles: | 1 | |||||||
| Repetition Rate: | 1 | |||||||
| Example:1 | NEG.s F0, F3 | ;Find negate of a number in F0 and store result in F3 | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F0 | 0x40800001 | F0 | 0x40800001 | |||
| F3 | 0x00000000 | F3 | 0xC0800001 | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b00000000 | |||
| Example:2 | NEG.d F0, F2 | ;Find negate of a number in F1:F0 and store result in F3:F2 | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F1:F0 | 0x8000000000000001 | F1:F0 | 0x8000000000000001 | |||
| F3:F2 | 0x0000000000000000 | F3:F2 | 0x0000000000000001 | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b01000000 | (SUBO) | ||
| POP | Pop FPU Coprocessor Register | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | POP.l | Fd | |||||
| FSR | ||||||||
| FCR | ||||||||
| FEAR | ||||||||
| Operands: | Fd ∈ [F0 ... F31] | |||||||
| Operation: | (W15)-4 → W15 (TOS) → (Fd or FSR or FCR or FEAR)  | |||||||
| Status Affected: | None | |||||||
| Encoding: | 0010 | 111d | dddd | zzRU | ||||
| Description: | Move the top of system
                            stack to the coprocessor destination register. Use of the system Stack
                            Pointer ([--W15]) is implied. Syntax shown is for the floating-point
                            coprocessor registers. The ‘d’ bits select the floating point destination register. The ‘z’ bits select the target coprocessor. The ‘R’ bit selects between the F-regs and FPU special registers. Note: 
                                     
                            
  | |||||||
| Words: | 1 | |||||||
| Cycles: | 1 | |||||||
| PUSH | Push FPU Coprocessor Register | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | PUSH.l | Fs | |||||
| FSR | ||||||||
| FSRH | ||||||||
| FCR | ||||||||
| FEAR | ||||||||
| Operands: | Fs ∈ [F0 ... F31] | |||||||
| Operation: | (Fs or FSR or FSRH or FCR
                            or FEAR) → (TOS) (W15)+4 → W15  | |||||||
| Status Affected: | None | |||||||
| Encoding: | 0010 | 011s | ssss | zzRU | ||||
| Description: | Move the contents of the
                            source floating point register to the top of system stack. Use of the
                            system Stack Pointer ([W15++]) is implied. Syntax shown is for the
                            floating-point coprocessor registers. When FSRH is selected, long word value {FSR[31:16], 16’b0} will be pushed onto the stack. FSR[31:16] comprises of FCPS/FCPQ and FTST instruction status only. The ‘s’ bits select the floating point source register. The ‘z’ bits select the target coprocessor. The ‘R’ bit selects between the F-regs and FPU special registers. Note: 
                                     
                            
  | |||||||
| Words: | 0.5 | |||||||
| Cycles: | 1 | |||||||
| SIN | Evaluate the Sine of Fs | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | SIN.s | Fs, | Fd | ||||
| Operands (.s): | Fs ∈ [F0 ... F31]; Fd ∈ [F0 ... F31] | |||||||
| Operation: | Sin(Fs) → Fd | |||||||
| Status Affected: | SUBO, INX, UDF, INVAL (see Note 1) | |||||||
| Exceptions Possible: | SUBO, INX, UDF, INVAL | |||||||
| Encoding: | 1000 | 110P | zzdd | ddds | ssss | UUUU | UUUU | 0010 | 
| Description: | Calculate the sine of
                            contents of the source register Fs
 (where Fs = [2πk + θ rads]), and
                            place the result in the destination register Fd. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register The ‘d’ bits select the destination register. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 4 | |||||||
| Repetition Rate: | 1 | |||||||
| Example:1 | SIN.s F0, F3 | ;Find Sine of radians in F0 and store result in F3 | |||
|---|---|---|---|---|---|
| Before execution | After execution | ||||
| F0 | 0x3F492492 | F0 | 0x3F492492 | ||
| F3 | 0x00000000 | F3 | 0x3F351398 | ||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b00000000 | ||
| Example:2 | SIN.s F0, F3 | ;Find Sine of radians in F0 and store result in F3 | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F0 | 0x7F800000 | F0 | 0x7F800000 | |||
| F3 | 0x00000000 | F3 | 0x7FC00001 | (distinguished qNaN) | ||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b00000001 | (INVAL) | ||
| SQRT | Square Root Fs, result in Fd | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | SQRT.s | Fs, | Fd | ||||
| SQRT.d | ||||||||
| Operands (.s): | Fs ∈ [F0 ... F31]; Fd ∈ [F0 ... F31] | |||||||
| Operands (.d): | Fs ∈ [F0, F2 ... F30]; Fd ∈ [F0, F2 ... F30] | |||||||
| Operation: | √Fs → Fd | |||||||
| Status Affected: | SUBO, INX, INVAL (see Note 1) | |||||||
| Exceptions Possible: | SUBO, INX, INVAL | |||||||
| Encoding: | 1000 | 100P | zzdd | ddds | ssss | UUUU | UUUU | 1010 | 
| Description: | Take the square root of
                            contents of the source register Fs, and place the result in the
                            destination register Fd. If Fs < 0, destination will be written with distinguished qNaN and signal an FPU INVAL exception. The ‘P’ bit selects single (.s) or double precision (.d) operation. The ‘z’ bits select the target coprocessor. The ‘ The ‘d’ bits select the destination register. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 10 | |||||||
| DP Execute Cycles: | 13 | |||||||
| Repetition Rate: | TBD | |||||||
| Example:1 | SQRT.s F0, F3 | ;Find Square root of number in F0 and store result in F3 | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F0 | 0x00000030 | F0 | 0x00000030 | |||
| F3 | 0x00000000 | F3 | 0x1B9CC470 | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b00000000 | |||
| Example:2 | SQRT.d F0, F2 | ;Find Square root of number in F1:F0 and store result in F3:F2 | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F1:F0 | 0x4050000000000000 | F1:F0 | 0x4050000000000000 | |||
| F3:F2 | 0x0000000000000000 | F3:F2 | 0x4020000000000000 | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b00010000 | (INX) | ||
| SUB | Subtract Fs from Fb | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | SUB.s | Fb, | Fs, | Fd | |||
| SUB.d | ||||||||
| Operands (.s): | Fs ∈ [F0 ... F31]; Fb ∈ [F0 ... F31]; Fd ∈ [F0 ... F31] | |||||||
| Operands (.d): | Fs ∈ [F0, F2 ... F30]; Fb ∈ [F0, F2 ... F30]; Fd ∈ [F0, F2 ... F30] | |||||||
| Operation: | Fb - Fs → Fd | |||||||
| Status Affected: | SUBO, INX, UDF, OVF, INVAL (see Note 1) | |||||||
| Exceptions Possible: | SUBO, INX, UDF, OVF, INVAL | |||||||
| Encoding: | 1000 | 000P | zzdd | ddds | ssss | wwww | wUUU | 0110 | 
| Description: | Subtract the contents of
                            the source register Fs from the contents of the base register Fb, then
                            place the result in the destination register Fd. (∞ - ∞) will result in distinguished qNaN and signal an FPU INVAL exception. The ‘P’ bit selects single (.s) or double precision (.d) operation. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register. The ‘w’ bits select the base register. The ‘d’ bits select the destination register. Note: 
                                     
                            
  | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 2 | |||||||
| DP Execute Cycles: | 2 | |||||||
| Repetition Rate: | 1 | |||||||
| Example:1 | SUB.s F0, F1, F3 | ;Subtracts F1 from F0 and stores the result in F3 | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F0 | 0x40800001 | F0 | 0x40800001 | |||
| F1 | 0xC0F800F1 | F1 | 0xC0F800F1 | |||
| F3 | 0x00000000 | F3 | 0xC07001E0 | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b00000000 | |||
| Example:2 | SUB.d F0, F2, F6 | ;Subtracts F3:F2 from F1:F0 and stores the result in F7:F6 | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F1:F0 | 0x000FFFFFFFFFFFFF | F1:F0 | 0x000FFFFFFFFFFFFF | |||
| F3:F2 | 0x000FFFFFFFFFFFFF | F3:F2 | 0x000FFFFFFFFFFFFF | |||
| F7:F6 | 0x001FFFFFFFFFFFFE | F7:F6 | 0x001FFFFFFFFFFFFE | |||
| FSR[7:0] | 8'b00000000 | FSR[7:0] | 8'b01000000 | (SUBO) | ||
| TST | Test Fs | |||||||
|---|---|---|---|---|---|---|---|---|
| Syntax: | {label:} | TST.s | Fs | |||||
| TST.d | ||||||||
| Operands (.s): | Fs ∈ [F0 ... F31] | |||||||
| Operands (.d): | Fs ∈ [F0, F2 ... F30] | |||||||
| Operation: | If Fs is +/-Subnormal
                            FSR.SUB = 1 else FSR.SUB = 0
If Fs is +/- Infinity FSR.INF = 1 else
                                FSR.INF = 0 If Fs is Negative FSR.FN = 1 else FSR.FN = 0 If Fs is +/- Zero FSR.FZ = 1 else FSR.FZ = 0 If Fs is qNaN or sNaN FSR.FNAN = 1 else FSR.FNAN = 0  | |||||||
| Status Affected: | SUB, INF, FN, FZ, FNAN | |||||||
| Exceptions Possible: | None | |||||||
| Encoding: | 1001 | 010P | zzUU | UUUs | ssss | UUUU | UUUU | 0010 | 
| Description: | Inspect the contents of Fs
                            and set the FSR status accordingly. The ‘P’ bit selects single (.s) or double precision (.d) operation. The ‘z’ bits select the target coprocessor. The ‘s’ bits select the source register. Note: Coprocessor
                                    select bit field zz = 2’b00 for floating-point coprocessor
                                    macro. 
                             | |||||||
| I-Words: | 1 | |||||||
| SP Execute Cycles: | 1 | |||||||
| DP Execute Cycles: | 1 | |||||||
| Repetition Rate: | 1 | |||||||
| Example:1 | TST.s F0 | ;Inspects contents of F0 register and updates FSR | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F0 | 0xFFC0000A | F0 | 0xFFC0000A | |||
| (a -ve NaN number) | ||||||
| FSR[31:24] | 8'b00000000 | FSR[31:24] | 8'b00000101 | (FN, NAN) | ||
| Example:2 | TST.d F0 | ;Inspects contents of F1:F0 register and updates FSR | ||||
|---|---|---|---|---|---|---|
| Before execution | After execution | |||||
| F1:F0 | 0xFFF0000000000000 | F1:F0 | 0xFFF0000000000000 | |||
| (a -ve Inf number) | ||||||
| FSR[31:24] | 8'b00000000 | FSR[31:24] | 8'b00001100 | (FN, INF) | ||