4.8 FPU Instruction Encoding and Opcode Field Description
| Field | Description | 
|---|---|
| lit16 | 16-bit unsigned literal Î {0...65535} | 
| index | Literal address index into 32 entry SP and DP constant tables | 
| .s | 32-bit Single Precision selection | 
| .d | 64-bit Double Precision selection | 
| Fd | One of 32 destination floating-point registers Î {F0..F31} (Register Direct) | 
| Fb | One of 32 source floating-point registers Î {F0..F31} (Register Direct) | 
| Fs | One of 32 source floating-point registers Î {F0..F31} (Register Direct) | 
| 
                                 SUB, INF, FN, FZ, FNAN GT, LT, EQ, UN SUBO, HUGI, INX, UDF, OVF, DIV0, INVAL  | 
                                 FPU status bits (FSR) Note: Flags for exceptions that cannot be
                                        signaled by an instruction are always cleared by that
                                        instruction (sticky flags are unaffected) 
                                 | 
| Field | Description | 
|---|---|
| P | Selects Single Precision (P=0) or Double Precision (P=1) operation | 
| R | Selects between FPU coprocessor special registers (R=1) or F-regs (R=0) | 
| U | Unused (don’t care) instruction bit. Assembler to assign ‘0’ | 
| ddddd | 
                             R=0: FPU coprocessor Fd destination register select: 00000=F0; 11111=F31 R=1: FPU coprocessor special register select  | 
| eee | FPU rounding mode selection | 
| kkkk kkkk kkkk kkkk | 16-bit literal field, constant data | 
| sssss | 
                             R=0: FPU coprocessor Fs source register select: 00000=F0; 11111=F31 R=1: FPU coprocessor special register select  |