5 Embedded Debugger Implementation
ATtiny416 Xplained Nano contains a Mini Embedded Debugger (mEDBG) that can be used to program the ATtiny416 using Tiny Program Interface (TPI). The mEDBG also include a Virtual Com port interface over UART. Atmel Studio/Microchip MPLAB® X IDE can be used as a front end for the Mini Embedded Debugger.