6.2 Numerical Application
The following OTP content and ADC acquisitions are read from a sample of the SAMA7D65-Curiosity board. All are provided in decimal
format:
- TSCAL_P1 = 27000000
- TSCAL_P4 = 639436
- TSCAL_P6 = 1198021
- TSCAL_P2 = 2080000
- ADCVTEMP = 17974
- ADCVBG = 31416
This result should be understood as 49.1°C ±5°C.