Some logic analyzer captures are illustrated below to show the eight generated
complementary PWM signals, the duty cycles increasing from 0-100%, what happens during
fault, and how are the dead time periods looking.Figure 4-13. Eight PWM Signals with
Variable Duty Cycles, Fault Detection Actions and Restoring to Normal Operation
After the Fault is Cleared
Figure 4-14. Dead-time Periods
HighlightedFigure 4-15. A More in Depth Look at the
Low-side Dead-time Period
A bare metal code example for AVR16EB32 with the same functionality as the one described
in this section can be found here:
An MCC-generated code example for AVR16EB32 with the same functionality as the one
described in this section can be found here:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.