A logic analyzer capture is illustrated below to show how the generated patterns
look.Figure 3-6. Switching From Complementary
Pattern to Stairs Pattern
Find a bare metal code example for the AVR16EB32 with the same functionality as described
in this section here:
Find an MCC-generated code example for the AVR16EB32 with the same functionality as
described in this section here: