31.3.1.2 Enabling, Disabling, and Resetting

The CCL is enabled by writing a ‘1’ to the ENABLE bit in the Control A (CCL.CTRLA) register. The CCL is disabled by writing a ‘0’ to that ENABLE bit.

Each LUT is enabled by writing a ‘1’ to the LUT Enable (ENABLE) bit in the LUT n Control A (CCL.LUTnCTRLA) register. Each LUT is disabled by writing a ‘0’ to the ENABLE bit in CCL.LUTnCTRLA.