33.5.7 MUX Selection for Positive ADC Input

Name: MUXPOS
Offset: 0x08
Reset: 0x00
Property: -

Bit 76543210 
  MUXPOS[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 6:0 – MUXPOS[6:0] MUX Selection for Positive ADC Input

This bit field selects which analog input is connected to the positive input of the ADC. If this bit field is changed during a conversion, the change will not take effect until the conversion is complete.

ValueNameDescription
0x00-0x15AIN0-AIN21ADC input pin 0-21
0x16-0x3F-Reserved
0x40GNDGround
0x41-Reserved
0x42TEMPSENSETemperature sensor
0x43-Reserved
0x44VDDDIV10VDD divided by 10
0x45VDDIO2DIV10VDDIO2 divided by 10
0x46-0x47-Reserved
0x48DAC0DAC0
0x49DACREF0DACREF0
0x4ADACREF1DACREF1
0x4BDACREF2DACREF2
Other-Reserved