32.3.3 Events

The AC can generate the following events:

Table 32-1. Event Generators in AC
Generator NameDescriptionEvent TypeGenerating Clock DomainLength of Event
ModuleEvent
ACnOUTComparator output levelLevelAsynchronousGiven by AC output level

The AC has no event users.

Refer to the Event System (EVSYS) section for more details regarding event types and Event System configuration.