35.3.2.3 MUXTOP, MUXBOT, MUXWIP - Resistor Ladder Configuration
A resistor ladder and three connected multiplexers are associated with each op amp, as shown in Figure 35-1. These multiplexers are configured using the MUXTOP, MUXBOT and MUXWIP bit fields of the Op Amp n Resistor Ladder Multiplexer (OPAMP.OPnRESMUX) register. If the OPnRESMUX register is changed while the OPn output is enabled, a glitch will occur on the output signal due to the opening and closing of analog switches, and some time will elapse before the output settles to the new value.
- OFF - Multiplexer off, no signal connected
- OUT (OPnOUT) - OPn output
- VDD - VDD
- OFF - Multiplexer off, no signal connected
- INP (OPnINP) - Positive input pin for OPn
- INN (OPnINN) - Negative input pin for OPn
- DAC - DAC output (DAC and DAC output buffer must be enabled)
- GND - Ground
- LINKOUT (OP2OUT) - OP2 output
- LINKOUT (OP0OUT) - OP0 output
- LINKOUT (OP1OUT) - OP1 output
- WIP0 - R2/R1 = 1/15
- WIP1 - R2/R1 = 1/7
- WIP2 - R2/R1 = 1/3
- WIP3 - R2/R1 = 1
- WIP4 - R2/R1 = 5/3
- WIP5 - R2/R1 = 3
- WIP6 - R2/R1 = 7
- WIP7 - R2/R1 = 15
The tolerances of the resistor ratios, as well as the absolute values and tolerances of the resistors, are specified in the Electrical Characteristics section.