37.2.4 Pinout Description

The following table shows the functionality of the pin used by the UPDI. See the I/O Multiplexing section in the device data sheet for more information about the UPDI physical pin.

FunctionPin Name
UPDIUPDI