34.5.2 DATA
The DACn.DATAL and DACn.DATAH register pair represents the 10-bit
value, DACn.DATA. The two LSbs [1:0] are accessible at the original offset. The
eight MSbs [9:2] can be accessed at offset + 0x01
.
The output will be updated after DACn.DATAH is written.
Name: | DATA |
Offset: | 0x02 |
Reset: | 0x00 |
Property: | - |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DATA[9:2] | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DATA[1:0] | | | | | | | |
Access | R/W | R/W | | | | | | | |
Reset | 0 | 0 | | | | | | | |
Bits 15:6 – DATA[9:0]
These bits contain the digital
data, which will be converted to an analog voltage.