23.7.3 Control C - Split Mode
Name: | CTRLC |
Offset: | 0x02 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
HCMP2OV | HCMP1OV | HCMP0OV | LCMP2OV | LCMP1OV | LCMP0OV | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 6 – HCMP2OV High byte Compare 2 Output Value
See HCMP0OV.
Bit 5 – HCMP1OV High byte Compare 1 Output Value
See HCMP0OV.
Bit 4 – HCMP0OV High byte Compare 0 Output Value
The HCMPnOV bit allows direct access to the output compare value of the waveform generator when the timer/counter is not enabled. This is used to set or clear the WO[n+3] output value when the timer/counter is not running.
Bit 2 – LCMP2OV Low byte Compare 2 Output Value
See LCMP0OV.
Bit 1 – LCMP1OV Low byte Compare 1 Output Value
See LCMP0OV.
Bit 0 – LCMP0OV Low byte Compare 0 Output Value
The LCMPnOV bit allows direct access to the output compare value of the waveform generator when the timer/counter is not enabled. This is used to set or clear the WOn output value when the timer/counter is not running.
Note: When
the output is connected to the pad, overriding these bits will not work
unless the xCMPnEN bits in the TCAn.CTRLB register have been set. If the
output is connected to CCL, the xCMPnEN bits in the TCAn.CTRLB register are
bypassed.