36.3.3 Events

The ZCD can generate the following events:

Table 36-1. ZCD Event Generator
Generator NameDescriptionEvent TypeGenerating Clock DomainLength of Event
PeripheralEvent
ZCDnOUTZCD output levelLevelAsynchronousDetermined by the ZCD output level

The ZCD has no event inputs. Refer to the Event System (EVSYS) section for more details regarding event types and Event System configuration.