37.5.1 Status A
Name: | STATUSA |
Offset: | 0x00 |
Reset: | 0x30 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
UPDIREV[3:0] | |||||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 1 | 1 |
Name: | STATUSA |
Offset: | 0x00 |
Reset: | 0x30 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
UPDIREV[3:0] | |||||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 1 | 1 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.