40.1 OPAMP

Unless otherwise noted, the typical graphs are valid for the following conditions:
  • Output load: 50 pF||3 kΩ
  • Input common-mode voltage at VDD/2
  • Internal voltage follower mode
  • IRSEL = 0
Figure 40-1. Offset at 25°C over VCM and VDD
Figure 40-2. Offset at 25°C over VCM and VDD with IRSEL = 1
Figure 40-3. Offset at 3V over VCM and Temperature
Figure 40-4. Offset at 5V over VCM and Temperature
Figure 40-5.  PSRR at 3V VDD and VCM = VDD/2 over Frequency and Temperature
Figure 40-6.  PSRR at DC and VCM =VDD/2 over VDD and Temperature
Figure 40-7. Open Loop Gain and Phase Bodeplot at 3V and 25°C
Figure 40-8. Open Loop Gain at VCM = VDD/2 over VDD and Temperature
Figure 40-9. Slew Rate Falling over VDD and Temperature
Figure 40-10. Slew Rate Rising over VDD and Temperature
Figure 40-11. VOH at 3V over Temperature and Load Current
Figure 40-12. VOH at 5V over Temperature and Load Current
Figure 40-13. VOL at 3V over Temperature and Load Current
Figure 40-14. VOL at 5V over Temperature and Load Current
Figure 40-15. IDD over VDD and Temperature With IRSEL = 0

Figure 40-16. IDD over VDD and Temperature With IRSEL = 1

Figure 40-17. Output Sinking Short Circuit Current over VDD and Temperature

Figure 40-18. Output Sourcing Short Circuit Current over VDD and Temperature

Figure 40-19. Output Impedance over Frequency at 3V and 25°C

Figure 40-20. Small-Signal Non-Inverting Pulse Response at 3V VDD Using 10 kΩ Load

Figure 40-21. Large-Signal Non-Inverting Pulse Response at 3V VDD Using 10 kΩ Load