0x00 | CCL | LUT0A | Async | CCL LUT0 event input A |
0x01 | LUT0B | CCL LUT0 event input B |
0x02 | LUT1A | CCL LUT1 event input A |
0x03 | LUT1B | CCL LUT1 event input B |
0x04 | LUT2A | CCL LUT2 event input A |
0x05 | LUT2B | CCL LUT2 event input B |
0x06 | LUT3A | CCL LUT3 event input A |
0x07 | LUT3B | CCL LUT3 event input B |
0x08 | LUT4A(1) | CCL LUT4 event input A |
0x09 | LUT4B(1) | CCL LUT4 event input B |
0x0A | LUT5A(1) | CCL LUT5 event input A |
0x0B | LUT5B (1) | CCL LUT5 event input B |
0x0C | ADC0 | START | Async | ADC start on event |
0x0D | EVSYS | EVOUTA | Async | Event output A |
0x0E | EVOUTB(1) | Event output B |
0x0F | EVOUTC | Event output C |
0x10 | EVOUTD | Event output D |
0x11 | EVOUTE (1) | Event output E |
0x12 | EVOUTF (1) | Event output F |
0x13 | EVOUTG (1) | Event output G |
0x14 | USART0 | IRDA | Sync | USART0 IrDA event input |
0x15 | USART1 | IRDA | USART1 IrDA event input |
0x16 | USART2 | IRDA | USART2 IrDA event input |
0x17 | USART3(1) | IRDA | USART3 IrDA event input |
0x18 | USART4(1) | IRDA | USART4 IrDA event input |
0x19 | USART5 | IRDA | USART5 IrDA event input |
0x1A | TCA0 | CNTA | Sync | Count on event or control count direction |
0x1B | CNTB | Restart on event or control count direction |
0x1C | TCA1(1) | CNTA | Sync | Count on event or control count direction |
0x1D | CNTB | Restart on event or control count direction |
0x1E | TCB0 | CAPT | Both(2) | Start, stop, capture, restart or clear
counter |
0x1F | COUNT | Sync | Count on event |
0x20 | TCB1 | CAPT | Both(2) | Start, stop, capture, restart or clear
counter |
0x21 | COUNT | Sync | Count on event |
0x22 | TCB2 | CAPT | Both(2) | Start, stop, capture, restart or clear
counter |
0x23 | COUNT | Sync | Count on event |
0x24 | TCB3(1) | CAPT | Both(2) | Start, stop, capture, restart or clear
counter |
0x25 | COUNT | Sync | Count on event |
0x26 | TCB4(1) | CAPT | Both(2) | Start, stop, capture, restart or clear counter |
0x27 | COUNT | Sync | Count on event |
0x28 | TCD0 | INPUTA | Async | Fault or capture |
0x29 | INPUTB | Fault or capture |
0x2A | OPAMP0 | ENABLE | Async | Enable OPAMP |
0x2B | OPAMP0 | DISABLE | Sync | Disable OPAMP |
0x2C | OPAMP0 | DUMP | Async | OPAMP VOUT dump for Integrator mode |
0x2D | OPAMP0 | DRIVE | Async | OPAMP drive in Normal mode |
0x2E | OPAMP1 | ENABLE | Async | Enable OPAMP |
0x2F | OPAMP1 | DISABLE | Sync | Disable OPAMP |
0x30 | OPAMP1 | DUMP | Async | OPAMP VOUT dump for Integrator mode |
0x31 | OPAMP1 | DRIVE | Async | OPAMP drive in Normal mode |
0x32 | OPAMP2 | ENABLE | Async | Enable OPAMP |
0x33 | OPAMP2 | DISABLE | Sync | Disable OPAMP |
0x34 | OPAMP2 | DUMP | Async | OPAMP VOUT dump for Integrator mode |
0x35 | OPAMP2 | DRIVE | Async | OPAMP drive in Normal mode |