29.5.1 Control A
Name: | CTRLA |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INPUTLVL | SDASETUP | SDAHOLD[1:0] | FMPEN | ||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 6 – INPUTLVL Input Voltage Transition Level
Value | Name | Description |
---|---|---|
0 | I2C | I2C input voltage transition level |
1 | SMBUS | SMBus 3.0 input voltage transition level |
Bit 4 – SDASETUP SDA Setup Time
This bit is used in TWI Client mode to select the clock hold time and to ensure the minimum setup time on the SDA out signal.
Value | Name | Description |
---|---|---|
0 | 4CYC | SDA setup time is four clock cycles |
1 | 8CYC | SDA setup time is eight clock cycles |
Bits 3:2 – SDAHOLD[1:0] SDA Hold Time
This bit field selects the SDA hold time for the TWI. See the Electrical Characteristics section for details.
Value | Name | Description |
---|---|---|
0x0 | OFF | Hold time OFF |
0x1 | 50NS | Short hold time |
0x2 | 300NS | Meets the SMBus 2.0 specifications under typical conditions |
0x3 | 500NS | Meets the SMBus 2.0 across all corners |
Bit 1 – FMPEN FM Plus Enable
Writing a ‘1
’ to this bit selects the 1 MHz bus speed for the
TWI in default configuration or for the
TWI host in Dual mode configuration.
Value | Name | Description |
---|---|---|
0 | OFF | Operating in Standard mode or Fast mode |
1 | ON | Operating in Fast mode Plus |