42.1 Online Package Drawings
For the most recent package drawings:
- Go to www.microchip.com/packaging.
- Go to the package type-specific page, for example, VQFN.
- Search for either Drawing Number and Style to find the most recent package drawings.
Pin Count | Package Type | Drawing Number | Style |
---|---|---|---|
28 | SPDIP | C04-00070 | SP |
28 | SOIC | C04-00052 | SO |
28 | SSOP | C04-00073 | SS |
32 | VQFN | C04-21395 | RXB |
32 | TQFP | C04-00074 | PT |
48 | VQFN | C04-00494 | 6LX |
48 | TQFP | C04-00300 | PT |
64 | VQFN | C04-00149 | MR |
64 | TQFP | C04-00085 | PT |