8.8.2.2 Brown-Out Detector Configuration

The default value given in this fuse description is the factory-programmed value, and should not be mistaken for the Reset value.

Name: BODCFG
Offset: 0x01
Reset: 0x00
Property: -

The bit values of this fuse register are written to the corresponding BOD configuration registers at the start-up.

Bit 76543210 
 LVL[2:0]SAMPFREQACTIVE[1:0]SLEEP[1:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:5 – LVL[2:0] BOD Level

This value is loaded into the LVL bit field of the BOD Control B (BOD.CTRLB) register during Reset.
Note: Values in the Description column are typical values. Refer to the Electrical Characteristics section for further details.
ValueNameDescription
0x0 BODLEVEL0 1.9V
0x1 BODLEVEL1 2.45V
0x2 BODLEVEL2 2.70V
0x3 BODLEVEL3 2.85V
Other - Reserved

Bit 4 – SAMPFREQ BOD Sample Frequency

This value is loaded into the Sample Frequency (SAMPFREQ) bit of the BOD Control A (BOD.CTRLA) register during Reset. Refer to the Brown-out Detector section for further details.
ValueNameDescription
0 128HZ The sample frequency is 128 Hz
1 32HZ The sample frequency is 32 Hz

Bits 3:2 – ACTIVE[1:0] BOD Operation Mode in Active and Idle

This value is loaded into the ACTIVE bit field of the BOD Control A (BOD.CTRLA) register during Reset. Refer to the Brown-out Detector section for further details.
ValueNameDescription
0x0 DISABLE BOD disabled
0x1 ENABLE BOD enabled in continuous mode
0x2 SAMPLE BOD enabled in sampled mode
0x3 ENABLEWAIT BOD enabled in continuous mode. Execution is halted at wake-up until BOD is running

Bits 1:0 – SLEEP[1:0] BOD Operation Mode in Sleep

The value is loaded into the SLEEP bit field of the BOD Control A (BOD.CTRLA) register during Reset. Refer to the Brown-out Detector section for further details.
ValueNameDescription
0x0 DISABLE BOD disabled
0x1 ENABLE BOD enabled in continuous mode
0x2 SAMPLE BOD enabled in sampled mode
0x3 - Reserved