32.5.1 Control A
Name: | CTRLA |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RUNSTDBY | OUTEN | POWER[1:0] | HYSMODE[1:0] | ENABLE | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – RUNSTDBY Run in Standby Mode
1
’ allows the AC to continue operation in Standby Sleep mode.
Since the clock is stopped, interrupts and status flags are not
updated.Value | Description |
---|---|
0 | In Standby Sleep mode, the peripheral is halted |
1 | In Standby Sleep mode, the peripheral continues operation |
Bit 6 – OUTEN Output Pad Enable
1
’ makes the OUT signal available on the
pin.Bits 4:3 – POWER[1:0] Power Profile
Value | Name | Description |
---|---|---|
0x0 | PROFILE0 | Power profile 0. Shortest response time and highest consumption. |
0x1 | PROFILE1 | Power profile 1 |
0x2 | PROFILE2 | Power profile 2 |
0x3 | - | Reserved |
Bits 2:1 – HYSMODE[1:0] Hysteresis Mode Select
Writing to this bit field selects the Hysteresis mode for the AC input. For details about typical values of hysteresis levels, refer to the Electrical Characteristics section.
Value | Name | Description |
---|---|---|
0x0 | NONE | No hysteresis |
0x1 | SMALL | Small hysteresis |
0x2 | MEDIUM | Medium hysteresis |
0x3 | LARGE | Large hysteresis |
Bit 0 – ENABLE Enable AC
1
’ enables the AC.