28.3.2.4 Events

The SPI can generate the following events:

Table 28-4. Event Generators in SPI
Generator NameDescriptionEvent TypeGenerating Clock DomainLength of Event
ModuleEvent
SPInSCKSPI Host clockLevelCLK_PERMinimum two CLK_PER periods

The SPI has no event users.

Refer to the Event System section for more details regarding event types and Event System configuration.